Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B119-002-UHD

2-Port HDMI Switch with Remote Control - 4K @ 60 Hz, 4:4:4, HDR, 3D, HDCP 2.2, EDID

More Info
Check Prices
OVERVIEW
Technology
HDMI; IR
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (in.)
2.15
Product Length (ft.)
0.26
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.7
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Input x Output
2 x 1
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power), (x2) Green (Connection)
PHYSICAL
Color
Black
Material of Construction
Steel
Rackmountable
No
Unit Dimensions (hwd / in.)
0.800 x 3.100 x 2.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.24
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
BTUs
5.8 BTU/Hr
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Port Control
Push Buttons
EDID Compatible
Yes
IR Remote Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
 
 
 
 
FEATURES & SPECIFICATIONS
Port Selection
Pushbutton; Remote Selector
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
BS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B119-003-UHD

3-Port HDMI Switch with Remote Control - 4K @ 60 Hz (HDMI F/3xF), 3D, HDCP 2.2, EDID

More Info
Check Prices
OVERVIEW
Technology
HDMI; IR
 
VIDEO
Max Supported Video Resolution
4K x 2K @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
AUDIO
Audio Specification
Standard Audio, DSD, HBR, 7.1, DTS-HD, Dolby True-HD
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.2A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.0
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (in.)
6.29
Product Length (ft.)
0.52
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.2A; Output: 5V, 1A, 4 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
5
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(3) HDMI (FEMALE)
Side B - Connector 1
DB9 (MALE); HDMI (FEMALE)
Input x Output
3 x 1
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1-Red (Power); 3-Blue (Signal Link)
PHYSICAL
Color
Black
Material of Construction
Steel
Rackmountable
No
Unit Dimensions (hwd / in.)
0.800 x 6.300 x 2.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.54
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
BTUs
17.1 BTU/Hr
 
 
Relative Humidity
0% to 95% RH, Non-Condensing
COMMUNICATIONS
Port Control
Push Buttons
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
Signal Range (ft.)
16
RS-232 Serial Extension Support
Yes
Latency
20ms
 
FEATURES & SPECIFICATIONS
Port Selection
Pushbutton; Remote Selector
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; C-Tick; GS; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B119-003-UHD-MN

3-Port HDMI Mini Switch with Remote Control - 4K (HDMI F/3xF), 3D, HDCP 1.4, EDID

More Info
Check Prices
OVERVIEW
Technology
HDMI; IR
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
INPUT
 
 
 
 
 
 
Bus Powered
Yes
 
 
POWER
Power Source Type
USB
 
 
Power Consumption (Watts)
1
CONNECTIONS
Number of Ports
3
Side A - Connector 1
(3) HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Input x Output
3 x 1
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (1, 2, 3)
PHYSICAL
Color
Black
Material of Construction
ABS
Rackmountable
No
Unit Dimensions (hwd / in.)
0.700 x 3.200 x 2.300
Unit Packaging Type
Box
Unit Weight (lbs.)
0.12
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
BTUs
3.4 BTU/Hr
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
 
 
 
 
FEATURES & SPECIFICATIONS
Port Selection
Pushbutton
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B119-004-UHD

4-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D

More Info
Check Prices
OVERVIEW
Technology
HDMI; IR
 
VIDEO
Max Supported Video Resolution
4K @ 60Hz 4:4:4
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
5.0
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (in.)
4.84
Product Length (ft.)
0.4
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.75
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Input x Output
4 x 1
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power), Green (1, 2, 3, 4)
PHYSICAL
Color
Black
Material of Construction
Steel
Rackmountable
No
Unit Dimensions (hwd / in.)
0.800 x 4.800 x 2.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.33
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
BTUs
6 BTU/Hr
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Port Control
Push Buttons
EDID Compatible
Yes
IR Remote Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
 
 
 
 
FEATURES & SPECIFICATIONS
Port Selection
Pushbutton; Remote Selector
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; ETL; UL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.