Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


BHDBT001FF

Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

More Info
Check Prices
 
White
 
 
 
14 to 140 F (-10 to 60 C)
-40 to 154 F (-40 to 68 C)
10% to 90% RH, Non-Condensing
RJ45 (FEMALE)
RJ45 (FEMALE)
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
 
Cat5/5e; Cat6; Cat6a; HDBaseT
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
BHDBT001KJGY

Toolless Cat6a Keystone Jack, Gray, TAA

More Info
Check Prices
 
Gray
 
 
 
 
 
 
RJ45 (FEMALE)
110 IDC
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
 
Cat5/5e; Cat6; Cat6a; HDBaseT
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
BHDBTTRSI

HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 230 ft. (70 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
Black
Y
1.2 x 5 x 4
1lb.
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
HDMI (FEMALE)
(2) RJ45 (FEMALE)
 
0
HDBaseT; HDMI; Serial (RS232); IR
Yes
Yes
No
1-year limited warranty
230
230
230
230
230
130
130
130
230
230
230
230
130
130
230
CE, FCC, RoHS, REACH
 
 
 
P520006

Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

More Info
Check Prices
 
Gray
 
 
 
 
 
 
DB9 (MALE)
DB9 (FEMALE)
 
 
Serial (RS232)
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
6
 
 
P568010

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

More Info
Check Prices
 
Black
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
HDMI
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
10
 
 
P569010CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

More Info
Check Prices
 
Black
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
HDMI
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
10
120
304.80
P569010LOCK

High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft.

More Info
Check Prices
 
Black
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
HDMI
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
10
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.