Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


BHDBT-001-FF

Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

 
White
5.00 x 4.00 x 0.50
0.02
 
 
 
 
14 to 140 F (-10 to 60 C)
-40 to 154 F (-40 to 68 C)
10% to 90% RH, Non-Condensing
RJ45 (FEMALE)
RJ45 (FEMALE)
Type 2 PoE+ (30W, IEEE 802.3at)
 
Cat5/5e; Cat6; Cat6a; HDBaseT
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
BHDBT-001-KJ-GY

Toolless Cat6a Keystone Jack, Gray, TAA

 
Gray
5.00 x 4.00 x 0.50
0.04
 
 
 
 
 
 
 
RJ45 (FEMALE)
110 IDC
Type 4 High-Power (100W, IEEE 802.3bt)
 
Cat5/5e; Cat6; Cat6a; HDBaseT
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
BHDBT-TR-SI-LR

HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 328 ft. (100 m)

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
Black
2.20 x 8.40 x 6.50
1.34
Y
1.2 x 5 x 4
1lb.
 
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
HDMI (FEMALE)
(2) RJ45 (FEMALE)
 
0
HDBaseT; HDMI; Serial (RS232); IR
Yes
Yes
No
1-year limited warranty
328
328
328
328
328
328
328
328
328
328
328
328
328
328
328
CE, FCC, RoHS, REACH
 
 
 
P520-006

Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

 
Gray
9.00 x 7.00 x 0.50
0.50
 
 
 
 
 
 
 
DB9 (MALE)
DB9 (FEMALE)
 
 
Serial (RS232)
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
6
 
 
P568-010

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

 
Black
9.10 x 6.90 x 0.10
0.33
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
HDMI
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
10
 
 
P569-010-CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

 
Black
7.00 x 9.00 x 0.50
0.50
 
 
 
28
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
HDMI
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
10
120
304.80
P569-010-LOCK

High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft.

 
Black
10.00 x 8.00 x 0.50
0.32
 
 
 
24
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
HDMI
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
10
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.