Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


BHDBT-T-SI-4X2

HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K 30 Hz UHD / 1080p 60 Hz, 4 Input, 2 Output, Up to 500 ft. (152 m), TAA

More Info
Check Prices
Transmitter
HDBaseT; HDMI; IR; Cat5/5e; Cat6
3840x2160 (4K @ 30Hz)
500
500
500
500
HDMI
 
 
HDMI
 
36-bit Deep Color
No
Yes
 
500
500
328
328
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
HDMI
 
 
No
 
 
 
 
Unit (Included)
AC Adapter
NEMA 1-15P
Unit (Included)
No
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
100-240V / 50-60Hz / 0.5A
5V/3A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
 
 
Black
Wallmount
4
 
Box; Wall-mount
1.2 x 9.3 x 3.9
Box
3.5
Metal
1.7 x 17.3 x 4.7
3.5
3.5lbs
 
 
 
 
 
 
 
 
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
20 to 90%
20 to 90%
 
500
500
500
500
500
500
500
500
Yes
Yes
Yes
Yes
No
328
328
 
 
 
 
 
4
(4) HDMI (FEMALE)
(2) RJ45 (FEMALE)
DB9 (FEMALE)
 
 
 
1.4
No
No
No
 
 
 
 
 
 
 
 
Tested to FCC, RoHS, REACH
UL; cUL; RoHS; FCC
CE, FCC, RoHS, REACH
1-year limited warranty
B126-4X4

4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA

More Info
Check Prices
Transceiver
HDMI; IR; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
175
125
125
125
HDMI
4
175ft @ 1080i 125ft @ 1080p
N202-Series Cat6 Patch Cable
B126-110
24-bit True Color
No
Yes
4:4:4
175
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI
Stereo Audio
 
 
 
No
 
 
 
 
Unit (Included)
AC Adapter
NEMA 1-15P
Unit (Included)
No
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft.
100-240V / 50-60Hz / 1.0A
5V/3A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
 
Source A, B, C, D (Orange), Output 1, 2, 3, 4 (Green); RJ45: Green (Connection), Orange (Activity)
Black
Wallmount
4
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount
1.20 x 5.9 x 3.90
Box
0.6
Metal
 
 
 
 
 
 
 
 
 
 
 
32 to 104 °F (0 to 40 °C)
32 to 104 °F (0 to 40 °C)
0% to 85%, Non-Condensing
 
 
 
175
175
175
175
175
175
175
175
Yes
No
No
Yes
No
 
 
 
 
 
 
 
4
(4) HDMI (FEMALE)
(4) RJ45 (FEMALE)
 
 
 
 
1.4
No
No
No
 
 
 
 
 
 
 
 
Tested to FCC, RoHS, REACH
FCC; PSE; TUV; RoHS; UL; cUL
 
1-year limited warranty
B118-2X4-4K-A

4x2 HDMI Matrix Switch/Splitter with Audio Extractor - 4K 60 Hz, IR Control, HDCP 2.2, 4:4:4

More Info
Check Prices
 
HDMI; IR; Toslink/SPDIF
4K @ 60Hz (4096 x 2160)
 
 
 
 
 
 
 
 
 
36-bit Deep Color
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
7.1/5.1/2 LPCM Channel Surround Sound
 
 
 
Yes
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
8.46
0.71
 
 
 
 
 
 
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
100-240V~50/60Hz, 0.3A
5V/1A
5
1.5
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
 
 
Red (Power), (x8) Green (Connection)
Black
 
 
 
 
0.83 x 8.46 x 2.95
Box
0.82
 
 
 
 
Steel
Yes
 
 
 
 
 
 
32 to 113°F (0 to 45°C)
14 to 176°F (-10 to 80°C)
 
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
 
 
 
 
 
 
 
 
No
 
 
 
 
 
 
Push Buttons
 
 
 
 
4
(4) HDMI (FEMALE)
(2) HDMI (FEMALE)
MICRO-USB B (FEMALE)
STEREO RCA (2xRCA) (RW)
 
 
2.2
No
 
 
Pushbutton; Remote Selector
No
No
No
No
No
 
 
CE, FCC, RoHS, REACH
CE; GS; TUV; UL; cUL
 
3-year limited warranty
B119-004-UHD

4-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D

More Info
Check Prices
 
HDMI; IR
4K @ 60Hz 4:4:4
 
 
 
 
 
 
 
 
 
48-bit Deep Color
Yes
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DTS-HD, Dolby TrueHD and 7.1 Channel Surround Sound
 
 
 
No
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
0.4
 
4.84
 
 
 
 
 
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft.
100-240V / 50/60Hz / 0.35A
5V / 2A
4
1.0
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
1.75
 
Red (Power), Green (1, 2, 3, 4)
Black
 
 
 
 
0.8 x 4.8 x 2
Box
0.33
 
 
 
 
Steel
No
 
 
 
 
 
 
32 to 104 °F (0 to 40 °C)
14 to 176 °F (-10 to 80 °C)
 
10% to 85 % RH, Non-Condensing
5% to 90% RH, Non-Condensing
6 BTU/Hr
 
 
 
 
 
 
 
 
Yes
 
 
Yes
 
 
 
Push Buttons
 
 
 
 
4
(4) HDMI (FEMALE)
HDMI (FEMALE)
 
 
 
 
2.2
No
 
 
Pushbutton; Remote Selector
 
 
 
 
 
 
 
CE, FCC, RoHS, REACH
CE; ETL; UL
 
3-year limited warranty
B119-4X4

4x4 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 4xF/4xF), TAA

More Info
Check Prices
 
HDMI; IR
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
1920x1080 (1080p)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
 
 
 
 
 
 
 
 
 
Black
Yes
 
 
 
1.2 x 9.2 x 3.9
 
1.45
 
 
 
 
 
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Yes
 
Yes
 
 
 
 
Push Buttons
60
Yes
 
 
4
(4) HDMI (FEMALE)
(4) HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
3-year limited warranty
B127A-4X1-BH

4-Port HDMI over Cat6 Extender Switch Kit, Wall Plate/Box - 4K 60 Hz, HDR, 4:4:4, IR, PoC, 230 ft. (70.1 m), TAA

More Info
Check Prices
Extender Kit
Cat6; HDMI; Stereo Audio
3840 x 2160 @ 60 Hz
 
 
230
230
HDMI
1
Up to 400 ft. total
 

B27A-010-H

36-bit Deep Color
Yes
Yes
4:4:4
 
230
230
 
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
HDMI (FEMALE)
HDMI (FEMALE)
1
(4) HDMI (FEMALE)
HDMI 2.0; HDCP 1.4; HDCP 2.2
230 ft.
230
400
HDMI
1
230
70
Yes
No
No
Unidirectional
HDMI
Supports pass-through of Audio format including LPCM2.0/5.1/7.1
HDMI; Toslink
HDMI (FEMALE); TOSLINK (FEMALE)
  • Pass-through audio to whichever display is currently in use, or via the Toslink port
No
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
AC Adapter
AC Adapter
AS/NZS 3112; BS1363; Bare Wire; CEE 7/16 Schuko; NEMA 1-15P
AC Adapter
Yes
 
100-240V / 50/60Hz / 0.6A
24V/1A
4.53
1.38
 
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
 
Power Over Cable
Switch Unit: (x1) Power/Data = Solid Green (Powered by external power supply), Flashing Green (Sending data to receiver), (x4) Output LED's = Orange (Shows which port is currently displaying to receiver); Receiver: (x1) Power = Green (Receiving power), (x1) RJ45 Port = Green (power), Orange (receiving data)0
Black; White
Wall-plate switch includes screws; Receiver includes mounting brackets and screws
1
 
Box; Rackmount; Wall-mount; Wallplate
 
Box
 
 
4.51 x 4.57 x 2.02
1
 
Metal
Yes
2.7 x 11.5 x 6.24
1.063 x 4.528 x 2.457
0.453
1
11.45 x 11.6 x 5.12
0.453
32 to 104F (0 to 40C)
5 to 122F (-15 to 50C)
0 to 85% RH, Non Condensing
 
 
 
 
 
 
 
 
 
 
 
Yes
Yes
 
No
 
 
 
 
230
 
230 ft., 400 ft. (with B127A-010-H signal booster)
3-5 seconds (switching between ports)
4
(4) HDMI (FEMALE)
HDMI (FEMALE)
RJ45 (FEMALE)
RJ45 (FEMALE)
3.5MM (FEMALE)
TOSLINK (FEMALE)
2.2
No
 
 
Pushbutton; Remote Selector
No
No
No
Yes
No
24 AWG Cat6
Yes
CE, FCC, RoHS, REACH
CCC; CE; FCC; GS; LPS; TUV; UL; cUL
 
1-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.