Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


BP192V123U

External 192V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V12-3U)

More Info
Check Prices
3
Single-Phase
50A DC output fuse
Includes a second input/output connector to daisy-chain multiple battery packs
Yes
192
Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)
4-6 years typical (North America)
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Steel
36
3U
5.25 x 17.5 x 28
174.00
 
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
 
 
BP192V12RT3UTAA

192V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower, TAA

More Info
Check Prices
3
Single-Phase
50A DC output fuse
Includes a second input/output connector to daisy-chain multiple battery packs
Yes
192
Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)
4-6 years typical (North America)
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Steel
36
3U
5.25 x 17.5 x 28
174.00
 
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
TAA Compliant
 
BP240V10RT3U

External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)

More Info
Check Prices
 
Single-Phase
 
Includes a second input/output connector to daisy-chain multiple battery packs
Yes
240
Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge)
4-6 years typical (North America)
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Steel
33
3U
5.25 x 17.5 x 25
158.70
 
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
Tested to CE; RoHS Compliant
 
BP240V10RT3UTAA

240V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower, TAA

More Info
Check Prices
 
Single-Phase
 
Includes a second input/output connector to daisy-chain multiple battery packs
Yes
240
Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge)
4-6 years typical (North America)
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Steel
33
3U
5.25 x 17.5 x 25
158.70
 
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
Tested to CE; TAA Compliant
 
BP24V703U

External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U)

More Info
Check Prices
 
Single-Phase
 
 
 
24
Attached cable with red/black 75 amp male DC connector
4-6 years typical (North America)
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND )
Steel
28
3U
5.25 x 17.5 x 25
138.89
 
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
 
 
BP36V423U

External 36V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V42-3U)

More Info
Check Prices
 
Single-Phase
 
Includes a second input/output connector to daisy-chain multiple battery packs
Yes
36
Detachable cable with UPS specific DC connector (36 in length, 6 gauge)
4-6 years typical (North America)
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM )
Steel
31.5
3U
5.25 x 17.5 x 25
174.1
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
 2POSTRMKITWM  enables wall-mount and 2-post rackmount installation
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
 
 
BP48V60RT3U

External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)

More Info
Check Prices
 
Single-Phase
 
Blue 175 amp female connector for additional battery packs
Yes
48
20 inch attached cable with blue 175 amp male DC connector
4-6 years typical (North America)
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Steel
32
3U
5.25 x 17.5 x 25
163.1
 
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
 
32-104 degrees F / 0-40 degrees C
BP48V60RT3UTAA

TAA-Compliant External 48V 3U Battery Pack for select Tripp Lite UPS systems (BP48V60RT3UTAA-Compliant)

More Info
Check Prices
 
Single-Phase
 
Blue 175 amp female connector for additional battery packs
Yes
48
20 inch attached cable with blue 175 amp male DC connector
4-6 years typical (North America)
Rack/Tower
 
 
Steel
32
3U
5.25 x 17.5 x 25
163.1
 
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
TAA Compliant
32-104 degrees F / 0-40 degrees C
BP72V182US

External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)

More Info
Check Prices
 
Single-Phase
 
 
 
72
Attached cable with black 3-point DC connector
4-6 years typical (North America)
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); 2-4 post front rail rackmount ( UPSHDEARKIT )
Steel
26.8
2U
3.4 x 17.3 x 20.8
88.2
 
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
 
 
BP72V182USTAA

72V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower, TAA

More Info
Check Prices
 
Single-Phase
 
 
 
72
Attached cable with black 3-point DC connector
4-6 years typical (North America)
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); 2-4 post front rail rackmount ( UPSHDEARKIT )
Steel
26.8
2U
3.4 x 17.3 x 20.8
88.20
 
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
Tested to CE; TAA Compliant
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.