Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


BP240V10RT3U

External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)

Single-Phase
Includes a second input/output connector to daisy-chain multiple battery packs
240
Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge)
4-6 years typical (North America)
Yes
Rack/Tower
4 post 19 inch rackmount
2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Black steel cabinet
33
11.50 x 23.00 x 33.00
190.00
5.25 x 17.5 x 25
158.70
Tested to CE; RoHS Compliant
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
 
BP240V787C-1PH

External 240V Tower Battery Pack for use with select Tripp Lite UPS Systems (BP240V787C-1PH)

Single-Phase
Multiple battery packs can be daisy-chained to the UPS for extended runtime. Configuration specific cabling for multi-battery pack configurations is contractor provided.
240
Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.
 
Yes
Tower
 
 
Steel
 
0.00 x 0.00 x 0.00
1860.00
60 x 32.4 x 28.8
1850
 
 
 
 
 
 
1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.