Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


BP240V370

UPS Battery Pack for SV Series, 3-Phase UPS - External

More Info
How to Order
3-Phase
Multiple battery packs can be daisy-chained to the UPS for extended runtime
Yes
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
Tower
Steel
78.94 x 25.47 x 43.3
3218
1-year limited warranty
 
BP240V370NB

UPS Battery Pack for SV Series, 3-Phase UPS, No Battery - External

More Info
How to Order
3-Phase
Multiple battery packs can be daisy-chained to the UPS for extended runtime
Yes
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
Tower
Steel
78.94 x 25.47 x 43.3
3218
1-year limited warranty
 
EBP240V3502

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, Batteries Included

More Info
How to Order
3-Phase
 
No
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
Tower
Steel
59 x 58 x 31.5
3155
1-year limited warranty
Tested to UL 1778 CSA C22.2 NO. 107.1 (USA), CSA (Canada), CE EN 62040-1-2:2003, EN 60950-1
EBP240V3502NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included

More Info
How to Order
3-Phase
 
No
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
Tower
Steel
59 x 58 x 31.5
1070
1-year limited warranty
Tested to UL 1778 CSA C22.2 NO. 107.1 (USA), CSA (Canada), CE EN 62040-1-2:2003, EN 60950-1
EBP240V5002

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, Batteries Included

More Info
How to Order
3-Phase
 
No
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
Tower
Steel
59 x 29 x 31.5
4778
1-year limited warranty
Tested to UL 1778 CSA C22.2 NO. 107.1 (USA), CSA (Canada), CE EN 62040-1-2:2003, EN 60950-1
EBP240V5002NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included

More Info
How to Order
3-Phase
 
No
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
Tower
Steel
59 x 29 x 31.5
910
1-year limited warranty
Tested to UL 1778 CSA C22.2 NO. 107.1 (USA), CSA (Canada), CE EN 62040-1-2:2003, EN 60950-1
EBP240V6002

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, Batteries Included

More Info
How to Order
3-Phase
 
No
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
Tower
Steel
59 x 58 x 31.5
4487
1-year limited warranty
Tested to UL 1778 CSA C22.2 NO. 107.1 (USA), CSA (Canada), CE EN 62040-1-2:2003, EN 60950-1
EBP240V6002NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included

More Info
How to Order
3-Phase
 
No
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
Tower
Steel
59 x 58 x 31.5
910
1-year limited warranty
Tested to UL 1778 CSA C22.2 NO. 107.1 (USA), CSA (Canada), CE EN 62040-1-2:2003, EN 60950-1
EBP240V6003

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 3 Cabinets - Tower, TAA, Batteries Included

More Info
How to Order
3-Phase
 
No
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
Tower
Steel
59 x 87 x 31.5
6503
1-year limited warranty
Tested to UL 1778 CSA C22.2 NO. 107.1 (USA), CSA (Canada), CE EN 62040-1-2:2003, EN 60950-1
EBP240V6003NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 3 Cabinets - Tower, TAA, No Batteries Included

More Info
How to Order
3-Phase
 
No
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
Tower
Steel
59 x 87 x 31.5
1365
1-year limited warranty
Tested to UL 1778 CSA C22.2 NO. 107.1 (USA), CSA (Canada), CE EN 62040-1-2:2003, EN 60950-1
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.