Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


BP480V09

External UPS Battery Pack, 80 9Ah Batteries Included - S3M30KX S3MX-Series 3-Phase UPS System

More Info
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
+/- 240VDC
UPS Connection
Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)
Typical Battery Lifespan
10 year design lifespan
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
32.900 x 9.850 x 30.700
Unit Weight (lbs.)
543.44
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
STANDARDS & COMPLIANCE
 
BP480V10-NIB

External UPS Battery Pack, 80 10Ah for S3M40KX or 80 9Ah for S3M30KX , No Batteries Included - S3M30KX or S3M40KX 3-Phase UPS System

More Info
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
+/- 240VDC
UPS Connection
Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)
Typical Battery Lifespan
10 year design lifespan
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
32.900 x 9.850 x 30.700
Unit Weight (lbs.)
120.4
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.