Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


BP192V5RT2U

External 192V 2U Rack-Mount Battery Pack for Select UPS Systems (BP192V5RT2U)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
3
 
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
192
UPS Connection
Detachable cable with UPS specific DC connector (90 cm length)
Typical Battery Lifespan
4-6 years typical (North America)
 
 
PHYSICAL
Material of Construction
Steel
Rack Height
2U
External Battery Pack Form Factor
Rack
Installation Form Factor Notes
Upright vertical tower configuration is not recommended for this model
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
23
Unit Dimensions (hwd / in.)
3.430 x 17.320 x 19.830
Unit Weight (lbs.)
75.20
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
FEATURES & SPECIFICATIONS
 
BP240V5RT2U

External 240V Rackmount Battery Pack for select Tripp Lite UPS Systems (BP240V5RT2U)

More Info
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
3
Input Connection Type
Modular 3-wire DC connector
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
240
UPS Connection
Black 3-point DC connector
 
Expandable Runtime Description
This battery pack has no DC jack to connect more battery packs - and can only be used in a multiple battery installation as the final battery pack in the chain of connected battery packs. For additional battery packs beyond the single BP240V5RT2U provided with your SU5000RT3UHV UPS, use  BP240V10RT3U  which does include a DC jack to support the connection of multiple battery packs.
 
PHYSICAL
Material of Construction
Steel
Rack Height
2U
External Battery Pack Form Factor
Rack
Installation Form Factor Notes
Upright vertical tower configuration is not recommended for this model
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
28.75
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 20.750
Unit Weight (lbs.)
90.4
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
FEATURES & SPECIFICATIONS
 
BP24V28-2U

External 24V 2U Rack-Mount Battery Pack for Select UPS Systems (BP24V28-2U)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
 
 
BATTERY
 
DC System Voltage (VDC)
24
UPS Connection
Attached cable with red/black 75 amp male DC connector
Typical Battery Lifespan
4-6 years typical (North America)
 
 
PHYSICAL
Material of Construction
Steel
Rack Height
2U
External Battery Pack Form Factor
Rack
Installation Form Factor Notes
Upright vertical tower configuration is not recommended for this model
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
17
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 14.000
Unit Weight (lbs.)
53.9
Optional Mounting Accessory Notes
 2POSTRMKITWM  enables wall-mount and 2-post rackmount installation (Wallmount installation requires that the plastic front bezel of the battery pack face upward);  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
FEATURES & SPECIFICATIONS
 
BP24V36-2US

External 24V 2U Rack-Mount Battery Pack for Select UPS Systems (BP24V36-2US)

More Info
INPUT
Input Phase
Single-Phase
 
 
BATTERY
 
DC System Voltage (VDC)
24
UPS Connection
Attached cable with red/black 75 amp DC connector
Typical Battery Lifespan
4-6 years typical (North America)
 
 
PHYSICAL
Material of Construction
Steel
Rack Height
2U
External Battery Pack Form Factor
Rack
Installation Form Factor Notes
Upright vertical tower configuration is not recommended for this model
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
17
Unit Dimensions (hwd / in.)
3.410 x 17.300 x 13.820
Unit Weight (lbs.)
59.4
Optional Mounting Accessory Notes
 2POSTRMKITWM  enables wall-mount and 2-post rackmount installation (Wallmount installation requires that the plastic front bezel of the battery pack face upward);  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
FEATURES & SPECIFICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.