Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


BP48V272US

External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)

More Info
Check Prices
Single-Phase
48
Attached cable with blue 2-point DC connector
4-6 years typical (North America)
 
 
 
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT )
29.6
 
2U
3.4 x 17.3 x 22.6
88.1
 
 
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
 
BP48V60RT3U

External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)

More Info
Check Prices
Single-Phase
48
20 inch attached cable with blue 175 amp male DC connector
4-6 years typical (North America)
 
Blue 175 amp female connector for additional battery packs
Yes
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
32
 
3U
5.25 x 17.5 x 25
163.1
 
Steel
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
32-104 degrees F / 0-40 degrees C
BP48V242UTAA

TAA-Compliant External 48V 2U Rack/Tower Battery Pack Enclosure for select UPS Systems (BP48V242UTAA-Compliant)

More Info
Check Prices
Single-Phase
48
Attached cable with blue 175 amp DC connector
4-6 years typical (North America)
 48VDCSPLITTER  (*Limit 2 BP48V242UTAA with  48VDCSPLITTER )
 
 
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); 2-4 post front rail rackmount ( UPSHDEARKIT )
20.5
 
2U
3.5 x 17.5 x 13.5
63
 
 
Tested to CE, NOM, TAA Compliant
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
 
BP72V182US

External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)

More Info
Check Prices
Single-Phase
72
Attached cable with black 3-point DC connector
4-6 years typical (North America)
 
 
 
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); 2-4 post front rail rackmount ( UPSHDEARKIT )
26.8
 
2U
3.4 x 17.3 x 20.8
88.2
 
Steel
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
 
BP24V15RT2U

External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U)

More Info
Check Prices
Single-Phase
24
Attached 24VDC 75amp connector
 
 
 
 
Rack/Tower
4 post 19 inch rackmount; 2 post 19 inch rackmount; Tower
Wallmount ( 2POSTRMKITWM )
13.5
 2POSTRMKITWM  enables wall-mount installation
2U
3.49 x 17.33 x 10.68
24.31
 
 
CE; RoHS
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
Extended warranty options available
 
BP36V152U

External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V15-2U)

More Info
Check Prices
Single-Phase
36
Grey 2-point connector
4-6 years typical
 
 
 
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
19.75
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
2U
3.5 x 17.5 x 13.25
45
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Steel
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
 
BP36V272US

36V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower

More Info
Check Prices
Single-Phase
36
Attached 18in. / 457mm 6AWG cable with 50A gray 2-point DC connector
3-6 years typical (North America)
 
 
 
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
29.1
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
2U
3.43 x 17.32 x 22.6
68.91
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Steel
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
 
BP48V60RT3UTAA

TAA-Compliant External 48V 3U Battery Pack for select Tripp Lite UPS systems (BP48V60RT3UTAA-Compliant)

More Info
Check Prices
Single-Phase
48
20 inch attached cable with blue 175 amp male DC connector
4-6 years typical (North America)
 
Blue 175 amp female connector for additional battery packs
Yes
Rack/Tower
 
 
32
 
3U
5.25 x 17.5 x 25
163.1
 
Steel
TAA Compliant
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
32-104 degrees F / 0-40 degrees C
BP72V182USTAA

72V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower, TAA

More Info
Check Prices
Single-Phase
72
Attached cable with black 3-point DC connector
4-6 years typical (North America)
 
 
 
Rack/Tower
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); 2-4 post front rail rackmount ( UPSHDEARKIT )
26.8
 
2U
3.4 x 17.3 x 20.8
88.20
 
Steel
Tested to CE; TAA Compliant
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.