Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


BP72V182US

External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)

More Info
Check Prices
 
Single-Phase
 
 
 
72
Attached cable with black 3-point DC connector
4-6 years typical (North America)
 
Rack/Tower
 
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); 2-4 post front rail rackmount ( UPSHDEARKIT )
Steel
26.8
2U
3.4 x 17.3 x 20.8
88.2
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
 
 
BP192V5RT2U

External 192V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP192V5RT2U)

More Info
Check Prices
3
Single-Phase
 
Includes a second input/output connector to daisy-chain multiple battery packs
Yes
192
Detachable cable with UPS specific DC connector (90 cm length)
4-6 years typical (North America)
 
Rack
Upright vertical tower configuration is not recommended for this model
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM )
Steel
27.8
2U
3.43 x 17.32 x 19.83
75.20
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
 
 
BP240V5RT2U

External 240V Rackmount Battery Pack for select Tripp Lite UPS Systems (BP240V5RT2U)

More Info
Check Prices
3
Single-Phase
Modular 3-wire DC connector
This battery pack has no DC jack to connect more battery packs - and can only be used in a multiple battery installation as the final battery pack in the chain of connected battery packs. For additional battery packs beyond the single BP240V5RT2U provided with your SU5000RT3UHV UPS, use  BP240V10RT3U  which does include a DC jack to support the connection of multiple battery packs.
 
240
Black 3-point DC connector
 
 
Rack
Upright vertical tower configuration is not recommended for this model
4 post 19 inch rackmount
Wallmount ( 2POSTRMKITWM )
Steel
28.75
2U
3.5 x 17.5 x 20.75
90.4
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
 
 
BP24V282U

External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U)

More Info
Check Prices
 
Single-Phase
 
 
 
24
Attached cable with red/black 75 amp male DC connector
4-6 years typical (North America)
 
Rack
Upright vertical tower configuration is not recommended for this model
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Wallmount ( 2POSTRMKITWM )
Steel
17
2U
3.5 x 17.5 x 14
53.9
 2POSTRMKITWM  enables wall-mount and 2-post rackmount installation (Wallmount installation requires that the plastic front bezel of the battery pack face upward);  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
CE
 
BP24V362US

External 24V 2U Rack-Mount Battery Pack for select Tripp Lite UPS Systems (BP24V36-2US)

More Info
Check Prices
 
Single-Phase
 
 
 
24
Attached cable with red/black 75 amp DC connector
4-6 years typical (North America)
 
Rack
Upright vertical tower configuration is not recommended for this model
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Wallmount ( 2POSTRMKITWM )
Steel
16.8
2U
3.41 x 17.3 x 13.82
59.4
 2POSTRMKITWM  enables wall-mount and 2-post rackmount installation (Wallmount installation requires that the plastic front bezel of the battery pack face upward);  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
 
 
BP48V242U

External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)

More Info
Check Prices
 
Single-Phase
 
 
 
48V
Attached cable with blue 175 amp DC connector
4-6 years typical (North America)
 48VDCSPLITTER  (*Limit 2 BP48V24-2U with  48VDCSPLITTER )
Rack
 
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT )
 
20.5
2U
3.5 x 17.5 x 13.5
63
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
1-year, 2-year, and 3-year standard extended warranty options available
Tested to UL, CE, NOM
Yes
BP72V182USTAA

72V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower, TAA

More Info
Check Prices
 
Single-Phase
 
 
 
72
Attached cable with black 3-point DC connector
4-6 years typical (North America)
 
Rack/Tower
 
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); 2-4 post front rail rackmount ( UPSHDEARKIT )
Steel
26.8
2U
3.4 x 17.3 x 20.8
88.20
 
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
3 year, 5 year, next day and on-site warranty coverage available
Tested to CE; TAA Compliant
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.