Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


48VDCSPLITTER

Y Splitter Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Extender
Accessory Class
UPS Accessories
INPUT
Input Connection Type
175A Blue 48V DC Connector (1)
OUTPUT
Output Connector Type
175A Blue 48V DC Connector (2)
PHYSICAL
Cable Length (ft.)
1
Unit Weight (lbs.)
2
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BPEXT481

Extension Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Extender
Accessory Class
UPS Accessories
INPUT
Input Connection Type
175A Blue 48V DC Connector (1)
OUTPUT
Output Connector Type
175A Blue 48V DC Connector (1)
PHYSICAL
Cable Length (ft.)
1
Unit Weight (lbs.)
1.1
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.