Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


CS16AC

Multi-Device Charging Station, 16 AC Outlets, iPad and Android Tablets, Wall-Mount and Cart Options, Black

More Info
OVERVIEW
Charging Form Factor
Stationary Cabinet
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure
Device Compatibility
Tablet; Phone
Device Slots
16
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
 
 
 
CHARGING
Number of Charging Ports
16
Charging Method
AC
Charging Port Type
NEMA 5-15R
Charging Ports Details
Pass through
Charging Ports / Amps
(16) 12A
Overcharge Protection
No
Charging Amps per Port
12A
 
 
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Stationary Cabinet
Slot Dimensions (hwd / in.)
11.6 x 0.8 x 13.9
Unit Dimensions (hwd / in.)
21.560 x 23.630 x 21.630
Unit Weight (lbs.)
72
Number of Shelves
1
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
POWER
 
OUTPUT
 
CONNECTIONS
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
CS16USB

Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black

More Info
Check Prices
OVERVIEW
Charging Form Factor
Stationary Cabinet
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure; Sync
Device Compatibility
Tablet; Phone
Device Slots
16
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Frequency
50 / 60 Hz (auto-select)
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Voltage Compatibility (VAC)
110-240
 
 
CHARGING
Number of Charging Ports
16
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(16) 2.4A
Overcharge Protection
Yes
Charging Amps per Port
2.4A
Total Charging Amps
40A
 
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Stationary Cabinet
Slot Dimensions (hwd / in.)
8,1 x 0,8 x 13,9
Unit Dimensions (hwd / in.)
14.570 x 23.620 x 17.720
Unit Weight (lbs.)
55.14
Number of Shelves
1
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
POWER
Power Consumption (Watts)
56
OUTPUT
 
CONNECTIONS
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
CS16USBW

Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option, White

More Info
Check Prices
OVERVIEW
Charging Form Factor
Stationary Cabinet
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure; Sync
Device Compatibility
Tablet; Phone
Device Slots
16
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Frequency
50 / 60 Hz (auto-select)
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Voltage Compatibility (VAC)
110-240
 
 
CHARGING
Number of Charging Ports
16
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(16) 2.4A
Overcharge Protection
Yes
Charging Amps per Port
2.4A
Total Charging Amps
40A
 
PHYSICAL
Color
White
Material of Construction
Steel
Charging Station Form Factor
Stationary Cabinet
Slot Dimensions (hwd / in.)
8.1 x 0,8 x 13,9
Unit Dimensions (hwd / in.)
14.570 x 23.620 x 17.720
Unit Weight (lbs.)
55.14
Number of Shelves
1
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
Yes
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
POWER
Power Consumption (Watts)
56
OUTPUT
 
CONNECTIONS
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
CS48USB

Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, Black

More Info
Check Prices
OVERVIEW
Charging Form Factor
Stationary Cabinet
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure; Sync
Device Compatibility
Tablet; Phone
Device Slots
48
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Frequency
50 / 60 Hz (auto-select)
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Voltage Compatibility (VAC)
110-240
 
 
CHARGING
Number of Charging Ports
48
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(48) 2.4A
Overcharge Protection
Yes
Charging Amps per Port
2.4A
Total Charging Amps
120A
Total Charging Watts
600
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Stationary Cabinet
 
Unit Dimensions (hwd / in.)
35.630 x 23.620 x 21.570
Unit Weight (lbs.)
150
Number of Shelves
3
Slot Dimensions - Bottom (hwd / in.)
8.0 x 0,8 x 13,9
Slot Dimensions - Middle (hwd / in.)
8.0 x 0,8 x 13,9
Slot Dimensions - Top (hwd / in.)
8.1 x 0,8 x 13,9
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
Yes
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
POWER
Power Consumption (Watts)
224
OUTPUT
 
CONNECTIONS
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.