Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


CS16USB

Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black

More Info
Check Prices
OVERVIEW
Product Type
Multi-Device Charger
Charging Form Factor
Stationary Cabinet
Charger Functions
Charge; Secure; Sync
Device Compatibility
Tablet; Phone
Device Slots
16
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
110-240
Input Frequency
50 / 60 Hz (auto-select)
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
POWER
Power Consumption (Watts)
56
CHARGING
Number of Charging Ports
16
Total Charging Amps
40A
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(16) 2.4A
Overcharge Protection
Yes
Charging Amps per Port
2.4A
 
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Stationary Cabinet
Slot Dimensions (hwd / in.)
8,1 x 0,8 x 13,9
Unit Dimensions (hwd / in.)
14.570 x 23.620 x 17.720
Unit Weight (lbs.)
55.14
Number of Shelves
1
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CS16USBW

Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option, White

More Info
Check Prices
OVERVIEW
Product Type
Multi-Device Charger
Charging Form Factor
Stationary Cabinet
Charger Functions
Charge; Secure; Sync
Device Compatibility
Tablet; Phone
Device Slots
16
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
110-240
Input Frequency
50 / 60 Hz (auto-select)
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
POWER
Power Consumption (Watts)
56
CHARGING
Number of Charging Ports
16
Total Charging Amps
40A
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(16) 2.4A
Overcharge Protection
Yes
Charging Amps per Port
2.4A
 
PHYSICAL
Color
White
Material of Construction
Steel
Charging Station Form Factor
Stationary Cabinet
Slot Dimensions (hwd / in.)
8.1 x 0,8 x 13,9
Unit Dimensions (hwd / in.)
14.570 x 23.620 x 17.720
Unit Weight (lbs.)
55.14
Number of Shelves
1
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
Yes
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CS48USB

Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, Black

More Info
Check Prices
OVERVIEW
Product Type
Multi-Device Charger
Charging Form Factor
Stationary Cabinet
Charger Functions
Charge; Secure; Sync
Device Compatibility
Tablet; Phone
Device Slots
48
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Voltage Compatibility (VAC)
110-240
Input Frequency
50 / 60 Hz (auto-select)
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
POWER
Power Consumption (Watts)
224
CHARGING
Number of Charging Ports
48
Total Charging Amps
120A
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(48) 2.4A
Overcharge Protection
Yes
Charging Amps per Port
2.4A
Total Charging Watts
600
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Stationary Cabinet
 
Unit Dimensions (hwd / in.)
35.630 x 23.620 x 21.570
Unit Weight (lbs.)
150
Number of Shelves
3
Slot Dimensions - Bottom (hwd / in.)
8.0 x 0,8 x 13,9
Slot Dimensions - Middle (hwd / in.)
8.0 x 0,8 x 13,9
Slot Dimensions - Top (hwd / in.)
8.1 x 0,8 x 13,9
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
Yes
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CSC32USB

Multi-Device Charging Cart, 32 USB Ports, iPad and Android Tablets, Wall-Mount Option, Black

More Info
Check Prices
OVERVIEW
Product Type
Multi-Device Charger
Charging Form Factor
Mobile Cart
Charger Functions
Charge; Secure; Sync
Device Compatibility
Tablet; Phone
Device Slots
32
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
110; 120
Input Frequency
50 / 60 Hz (auto-select)
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
POWER
Power Consumption (Watts)
112
CHARGING
Number of Charging Ports
32
Total Charging Amps
80A
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(32) 2.4A
Overcharge Protection
Yes
Charging Amps per Port
2.4A
Total Charging Watts
400
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Mobile Cart
 
Unit Dimensions (hwd / in.)
36.100 x 34.800 x 20.200
Unit Weight (lbs.)
130.67
Number of Shelves
2
Slot Dimensions - Bottom (hwd / in.)
10,5 x 1,5 x 15,4
 
Slot Dimensions - Top (hwd / in.)
10,5 x 1,5 x 15,4
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
Yes
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.