Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


CSC21AC

21-Device AC Charging Station for Laptops and Chromebooks - 120V, NEMA 5-15P, 10 ft. Cord, Black

(21) 12A
AC
120
60 hZ
NEMA 5-15P
10
Mobile Cart
Black
46.85 x 26.77 x 29.13
10.11 x 1.2 x 15.58
10.13 x 1.2 x 15.58
10.13 x 1.2 x 15.58
43.050 x 26.040 x 28.840 (with handle installed)
110.23
 
UL 60950-1 (Power Component); CAN/CSA 22.2 No. 60950-1 (Power Component)
Tested to NOM (Mexico)
RoHS
2-year limited warranty
CSC27AC

27-Device AC Charging Station for Laptops and Chromebooks - 120V, NEMA 5-15P, 10 ft. Cord, Black

(27) 12A
AC
120
60 hZ
NEMA 5-15P
10
Mobile Cart
Black
46.85 x 26.77 x 29.13
10.11 x 1.2 x 15.58
10.13 x 1.2 x 15.58
10.13 x 1.2 x 15.58
43.050 x 26.040 x 28.840 (with handle installed)
110.23
 
UL 60950-1 (Power Component); CAN/CSA 22.2 No. 60950-1 (Power Component)
Tested to NOM (Mexico)
RoHS
2-year limited warranty
CSC32AC

32-Device AC Charging Station Cart for Chromebooks and Laptops, Wall-Mount Option, Black

(32) 12A
AC
120
50 / 60 Hz
NEMA 5-15P
10
Mobile Cart
Black
45.08 x 22.83 x 33.66
10.5 x 1.5 x 15.4
 
10.5 x 1.5 x 15.4
42.3 x 34.8 x 21.6 (with handle installed)
130.67
166.00
Tested to EIA-310-E, FCC & IEC Class B, UL 1363 (Power Component)
Tested to NOM (Mexico)
RoHS
2-year limited warranty
CSC42AC

42-Device AC Mobile Charging Cart – Laptops and Chromebooks, 120V, NEMA 5-15P, 10 ft. Cord, Black

(42) 12A
AC
120
60 hZ
NEMA 5-15P
10
Mobile Cart
Black
46.85 x 26.77 x 29.13
10.11 x 1.24 x 15.58
10.13 x 1.24 x 15.58
10.13 x 1.24 x 15.58
43.050 x 26.040 x 28.840 (with handle installed)
110.23
 
UL 60950-1 (Power Component); CAN/CSA 22.2 No. 60950-1 (Power Component)
Tested to NOM (Mexico)
RoHS
2-year limited warranty
CSC45AC

45-Device AC Mobile Charging Cart – Laptops and Chromebooks, 120V, NEMA 5-15P, 10 ft. Cord, Black

(45) 12A
AC
120
60 hZ
NEMA 5-15P
10
Mobile Cart
Black
46.85 x 26.77 x 29.13
10.11 x 1.14 x 15.58
10.13 x 1.14 x 15.58
10.13 x 1.14 x 15.58
43.050 x 26.040 x 28.840 (with handle installed)
110.23
 
UL 60950-1 (Power Component); CAN/CSA 22.2 No. 60950-1 (Power Component)
Tested to NOM (Mexico)
RoHS
2-year limited warranty
CSC48AC

48-Device AC Mobile Charging Cart – Laptops and Chromebooks, 120V, NEMA 5-15P, 10 ft. Cord, Black

(48) 12A
AC
120
60 hZ
NEMA 5-15P
10
Mobile Cart
Black
46.85 x 26.77 x 29.13
10.11 x 1.05 x 15.58
10.13 x 1.05 x 15.58
10.13 x 1.05 x 15.58
43.050 x 26.040 x 28.840 (with handle installed)
110.230
 
UL 60950-1 (Power Component); CAN/CSA 22.2 No. 60950-1 (Power Component)
Tested to NOM (Mexico)
RoHS
2-year limited warranty
CSCXB36AC

36-Device AC Charging Station Cart for Chromebooks and Laptops, BS 1363, 230V - 3 m Cord

(36) 10A
AC
230
50 hZ
BS1363
10
Mobile Cart
Black
46.85 x 26.77 x 29.13
10.11 x 1.5 x 15.58
10.13 x 1.5 x 15.58
10.13 x 1.5 x 15.58
42.3 x 27.97 x 26.04 (with handle installed)
110.23
 
IEC60950-1 (Power Component); IEC62368-1 (Power Component)
Tested to NOM (Mexico)
RoHS
2-year limited warranty
CSCXS36AC

36-Device AC Charging Station Cart for Chromebooks and Laptops, Schuko, 230V - 3 m Cord

(36) 10A
AC
230
50 hZ
Schuko
10
Mobile Cart
Black
46.85 x 26.77 x 29.13
10.11 x 1.5 x 15.58
10.13 x 1.5 x 15.58
10.13 x 1.5 x 15.58
42.3 x 27.97 x 26.04 (with handle installed)
110.23
 
IEC60950-1 (Power Component); IEC62368-1 (Power Component)
Tested to NOM (Mexico)
RoHS
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.