Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


CSC27AC

27-Device AC Charging Cart for Laptops and Chromebooks - 120V, NEMA 5-15P, 10 ft. (3.05 m) Cord, Black

More Info
Check Prices
OVERVIEW
Charging Form Factor
Mobile Cart
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure
Device Compatibility
Chromebook; Laptop
Device Slots
27
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Number of Charging Ports
27
Charging Method
AC
Charging Port Type
NEMA 5-15R
Charging Ports Details
Pass through
Charging Ports / Amps
(27) 12A
Overcharge Protection
No
Charging Amps per Port
12A
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Mobile Cart
Slot Dimensions - Bottom (hwd / in.)
10.11 x 1.2 x 15.58
Slot Dimensions - Middle (hwd / in.)
10.13 x 1.2 x 15.58
Slot Dimensions - Top (hwd / in.)
10.13 x 1.2 x 15.58
Unit Dimensions (hwd / in.)
43.050 x 26.040 x 28.840
Unit Weight (lbs.)
110.23
Number of Shelves
3
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 1363
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CSC32AC

Multi-Device Charging Cart, 32 AC Outlets, Chromebooks and Laptops, Wall-Mount Option, Black

More Info
Check Prices
OVERVIEW
Charging Form Factor
Mobile Cart
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure
Device Compatibility
Chromebook; Laptop
Device Slots
32
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
120
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Number of Charging Ports
32
Charging Method
AC
Charging Port Type
NEMA 5-15R
Charging Ports Details
Pass through
Charging Ports / Amps
(32) 12A
Overcharge Protection
No
Charging Amps per Port
12A
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Mobile Cart
Slot Dimensions - Bottom (hwd / in.)
10.5 x 1.5 x 15.4
 
Slot Dimensions - Top (hwd / in.)
10.5 x 1.5 x 15.4
Unit Dimensions (hwd / in.)
36.100 x 34.800 x 20.200
Unit Weight (lbs.)
130.67
Number of Shelves
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 1363
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CSC36AC

Multi-Device Charging Cart, 36 AC Outlets, Chromebooks and Laptops, Black

More Info
Check Prices
OVERVIEW
Charging Form Factor
Mobile Cart
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure
Device Compatibility
Chromebook; Laptop
Device Slots
36
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Number of Charging Ports
36
Charging Method
AC
Charging Port Type
NEMA 5-15R
Charging Ports Details
Pass through
Charging Ports / Amps
(36) 12A
Overcharge Protection
No
Charging Amps per Port
12A
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Mobile Cart
Slot Dimensions - Bottom (hwd / in.)
10.11 x 1.5 x 15.58
Slot Dimensions - Middle (hwd / in.)
10.13 x 1.5 x 15.58
Slot Dimensions - Top (hwd / in.)
10.13 x 1.5 x 15.58
Unit Dimensions (hwd / in.)
40.030 x 24.300 x 23.560
Unit Weight (lbs.)
110.23
Number of Shelves
3
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
Yes
CSC42AC

42-Device AC Mobile Charging Cart - Laptops and Chromebooks, 120V, NEMA 5-15P, 10 ft. (3.05 m) Cord, Black

More Info
Check Prices
OVERVIEW
Charging Form Factor
Mobile Cart
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure
Device Compatibility
Chromebook; Laptop
Device Slots
42
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Number of Charging Ports
42
Charging Method
AC
Charging Port Type
NEMA 5-15R
Charging Ports Details
Pass through
Charging Ports / Amps
(42) 12A
Overcharge Protection
No
Charging Amps per Port
12A
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Mobile Cart
Slot Dimensions - Bottom (hwd / in.)
10.11 x 1.24 x 15.58
Slot Dimensions - Middle (hwd / in.)
10.13 x 1.24 x 15.58
Slot Dimensions - Top (hwd / in.)
10.13 x 1.24 x 15.58
Unit Dimensions (hwd / in.)
43.050 x 26.040 x 28.840
Unit Weight (lbs.)
146.28
Number of Shelves
3
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.