Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


CSC32AC

Multi-Device Charging Cart, 32 AC Outlets, Chromebooks and Laptops, Wall-Mount Option, Black

More Info
Check Prices
OVERVIEW
Charging Form Factor
Mobile Cart
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure
Device Compatibility
Chromebook; Laptop
Device Slots
32
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
120
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Number of Charging Ports
32
Charging Method
AC
Charging Port Type
NEMA 5-15R
Charging Ports Details
Pass through
Charging Ports / Amps
(32) 12A
Overcharge Protection
No
Charging Amps per Port
12A
 
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Mobile Cart
Slot Dimensions - Bottom (hwd / in.)
10.5 x 1.5 x 15.4
Slot Dimensions - Top (hwd / in.)
10.5 x 1.5 x 15.4
Unit Dimensions (hwd / in.)
36.100 x 34.800 x 20.200
Unit Weight (lbs.)
130.67
Number of Shelves
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 1363
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
POWER
 
CSC32ACW

Multi-Device Charging Cart, 32 AC Outlets, Chromebooks and Laptops, Wall-Mount Option, White

More Info
Check Prices
OVERVIEW
Charging Form Factor
Mobile Cart
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure
Device Compatibility
Chromebook; Laptop
Device Slots
32
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
120
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Number of Charging Ports
32
Charging Method
AC
Charging Port Type
NEMA 5-15R
Charging Ports Details
Pass through
Charging Ports / Amps
(32) 12A
Overcharge Protection
No
Charging Amps per Port
12A
 
PHYSICAL
Color
White
Material of Construction
Steel
Charging Station Form Factor
Mobile Cart
Slot Dimensions - Bottom (hwd / in.)
10.5 x 1.5 x 15.4
Slot Dimensions - Top (hwd / in.)
10.5 x 1.5 x 15.4
Unit Dimensions (hwd / in.)
36.100 x 34.800 x 20.200
Unit Weight (lbs.)
130.67
Number of Shelves
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 1363
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
POWER
 
CSC32ACWHG

Safe-IT Multi-Device UV Charging Cart, Hospital-Grade, 32 AC Outlets, Laptops, Chromebooks, Antimicrobial, White

More Info
Check Prices
OVERVIEW
Charging Form Factor
Mobile Cart
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure; Sync; Sanitize
Device Compatibility
Chromebook; Laptop
Device Slots
32
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
Input Frequency
50 / 60 Hz (auto-select)
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Number of Charging Ports
32
Charging Method
AC
Charging Port Type
NEMA 5-15R
Charging Ports Details
Pass through
 
Overcharge Protection
No
Charging Amps per Port
12A
 
PHYSICAL
Color
White
Material of Construction
Steel
Charging Station Form Factor
Mobile Cart
Slot Dimensions - Bottom (hwd / in.)
10.5 x 1.5 x 15.4
Slot Dimensions - Top (hwd / in.)
10.5 x 1.5 x 15.4
Unit Dimensions (hwd / in.)
36.100 x 34.800 x 20.200
Unit Weight (lbs.)
130.67
Number of Shelves
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
Yes
Locking
Yes
Lock Type
Key; Padlock (User Supplied)
Antibacterial
No
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 1363
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
POWER
 
CSC32USBWHG

Safe-IT Multi-Device UV Charging Cart, Hospital-Grade, 32 USB Ports, iPad and Android Tablets, Antimicrobial, White

More Info
Check Prices
OVERVIEW
Charging Form Factor
Mobile Cart
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure; Sync; Sanitize
Device Compatibility
Tablet; Phone
Device Slots
32
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
Input Frequency
50 / 60 Hz (auto-select)
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Number of Charging Ports
32
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(32) 2.4A
Overcharge Protection
No
Charging Amps per Port
2.4A
Total Charging Amps
80A
PHYSICAL
Color
White
Material of Construction
Steel
 
Slot Dimensions - Bottom (hwd / in.)
10.5 x 1.5 x 15.4
Slot Dimensions - Top (hwd / in.)
10.5 x 1.5 x 15.4
Unit Dimensions (hwd / in.)
36.100 x 34.800 x 20.200
Unit Weight (lbs.)
130.67
Number of Shelves
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
Yes
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
Yes
Locking
Yes
Lock Type
Key; Padlock (User Supplied)
Antibacterial
No
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
POWER
Power Consumption (Watts)
112

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.