Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


CSC32USBW

Multi-Device Charging Cart, 32 USB Ports, iPad and Android Tablets, Wall-Mount Option, White

More Info
Check Prices
OVERVIEW
Charging Form Factor
Mobile Cart
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure; Sync
Device Compatibility
Tablet; Phone
Device Slots
32
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
110; 120
Input Frequency
50 / 60 Hz (auto-select)
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
 
 
POWER
Power Consumption (Watts)
112
CHARGING
Number of Charging Ports
32
Total Charging Amps
80A
Total Charging Watts
400
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(32) 2.4A
Overcharge Protection
Yes
Charging Amps per Port
2.4A
PHYSICAL
Color
White
Material of Construction
Steel
Charging Station Form Factor
Mobile Cart
Slot Dimensions - Bottom (hwd / in.)
10.5 x 1.5 x 15.4
Slot Dimensions - Top (hwd / in.)
10.5 x 1.5 x 15.4
Unit Dimensions (hwd / in.)
36.100 x 34.800 x 20.200
Unit Weight (lbs.)
130.67
Number of Shelves
2
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
Yes
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CONNECTIONS
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
CSD32USB

Locking Cell Phone Charging Station for 32 Devices – USB, with Sync for Smartphones

More Info
Check Prices
OVERVIEW
Charging Form Factor
Stationary Cabinet
Product Type
Multi-Device Charger
Charger Functions
Charge; Secure; Sync
Device Compatibility
Phone
Device Slots
32
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
110; 120
Input Frequency
50 / 60 Hz (auto-select)
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
 
 
POWER
Power Consumption (Watts)
112
CHARGING
Number of Charging Ports
32
 
 
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(32) 2.4A
Overcharge Protection
Yes
Charging Amps per Port
2.4A
PHYSICAL
Color
Black
Material of Construction
Steel
Charging Station Form Factor
Stationary Cabinet
Slot Dimensions - Bottom (hwd / in.)
3.67 x 1.0 x 7.0
Slot Dimensions - Top (hwd / in.)
3.67 x 1.0 x 7.0
Unit Dimensions (hwd / in.)
14.910 x 23.800 x 18.960
Unit Weight (lbs.)
62.11
Number of Shelves
2
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
Yes
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CONNECTIONS
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
U280-032-RM

32-Port USB Charging Station with Syncing, 5V 80A (400W) USB Charger Output, 2U Rack-Mount

More Info
Check Prices
OVERVIEW
Charging Form Factor
Rack Mount
Product Type
Multi-Device Charger
Charger Functions
Charge; Sync
Device Compatibility
Tablet; Phone
Device Slots
32
Technology
USB 2.0 (High Speed)
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
110; 120
Input Frequency
50 / 60 Hz
Input Plug Type
C14
Input Cord Length (ft.)
10
Input Connection Type
IEC320-C14
Input Current
8A
POWER
Power Consumption (Watts)
112
CHARGING
Number of Charging Ports
32
Total Charging Amps
80A
Total Charging Watts
400
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(32) 2.4A
Overcharge Protection
Yes
Charging Amps per Port
2.4A
PHYSICAL
Color
Black
Material of Construction
Steel
 
 
 
Unit Dimensions (hwd / in.)
3.410 x 17.300 x 11.880
Unit Weight (lbs.)
13.1
Number of Shelves
0
 
Unit Packaging Type
Box
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
No
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
Yes
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
No
 
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); IEC 60950-1; NOM (Mexico); UL 60950-1
Product Compliance
RoHS; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CONNECTIONS
Number of Ports
32
Side A - Connector 1
(32) USB A (FEMALE)
Side A - Connector 2
USB B (FEMALE)
Side A - Connector 3
(2) MICRO-USB B (FEMALE)
Side B - Connector 1
IEC-320-C14
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (32x USB Charging, 1x Sync)
ENVIRONMENTAL
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5% to 95% RH, Non-Condensing
AC Mode Efficiency Rating (100% Load)
74.57
BTUs
382.2 BTU/Hr (Full load)
U280-032-RMINT

32-Port USB Charging Station with Syncing, 230V, 5V 80A (400W) USB Charger Output, 2U Rack-Mount

More Info
Check Prices
OVERVIEW
Charging Form Factor
Rack Mount
Product Type
Multi-Device Charger
Charger Functions
Charge; Sync
Device Compatibility
Tablet; Phone
Device Slots
32
Technology
USB 2.0 (High Speed)
INPUT
Nominal Input Voltage(s) Supported
230V AC
Voltage Compatibility (VAC)
230
Input Frequency
50 / 60 Hz
Input Plug Type
C14
Input Cord Length (ft.)
10
Input Connection Type
IEC320-C14
Input Current
5A
POWER
Power Consumption (Watts)
112
CHARGING
Number of Charging Ports
32
Total Charging Amps
80A
Total Charging Watts
400
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
Pass through
Charging Ports / Amps
(32) 2.4A
Overcharge Protection
Yes
Charging Amps per Port
2.4A
PHYSICAL
Color
Black
Material of Construction
Steel
 
 
 
Unit Dimensions (hwd / in.)
3.410 x 17.300 x 11.880
Unit Weight (lbs.)
13.1
Number of Shelves
0
 
Unit Packaging Type
Box
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
No
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
Yes
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
No
 
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); IEC 60950-1; NOM (Mexico); UL 60950-1
Product Compliance
RoHS; REACH; FCC Part 15 Class B (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CONNECTIONS
Number of Ports
32
Side A - Connector 1
(32) USB A (FEMALE)
Side A - Connector 2
USB B (FEMALE)
Side A - Connector 3
(2) MICRO-USB B (FEMALE)
Side B - Connector 1
IEC-320-C14
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (32x USB Charging, 1x Sync)
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5% to 95% RH, Non-Condensing
AC Mode Efficiency Rating (100% Load)
74.57
BTUs
382.2 BTU/Hr (Full load)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.