Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


CSCSTORAGE1

Locking Storage Cart for Mobile Devices and AV Equipment - Black

More Info
Check Prices
OVERVIEW
Product Type
Storage Cart
Charging Form Factor
Mobile Cart
Charger Functions
Charge; Secure
Device Compatibility
Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Network Switch; Patch Panel; Phone; Projector; Server; Tablet; UPS; Watch
Device Slots
3
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Connection Type
5-15P - NEMA 5-15P RIGHT ANGLE
Voltage Compatibility (VAC)
120
Input Frequency
60
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
PHYSICAL
Color
Black
Material of Construction
Steel/Wood
Rack Height
0U
Rack Depth
Mid; Shallow
Charging Station Form Factor
Mobile Cart
Maximum Device Depth (in.)
22.90
Slot Dimensions (hwd / in.)
11.0 x 23.36 x 22.90
Unit Dimensions (hwd / in.)
43.050 x 26.040 x 28.840
Unit Weight (lbs.)
129.520
Weight Capacity - Stationary (lbs.)
100
Number of Shelves
3
FEATURES & SPECIFICATIONS
Grounding Details
No
Antimicrobial
No
Built-In Circuit Breaker
No
Cord Management
Yes
Overcurrent Protection
No
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
No
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Built-in Cable Management
No
Extra Wide
No
Locking
No
Lock Type
Key
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico); UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CSCSTORAGE1UVC

Safe-IT UV Locking Storage Cart for Mobile Devices and AV Equipment, Wood-Grain Top

More Info
Check Prices
OVERVIEW
Product Type
Storage Cart
Charging Form Factor
Mobile Cart
Charger Functions
Charge; Secure
Device Compatibility
Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Network Switch; Patch Panel; Phone; Projector; Server; Tablet; UPS; Watch
Device Slots
3
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Connection Type
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
60
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
PHYSICAL
Color
Black
Material of Construction
Steel/Wood
Rack Height
0U
Rack Depth
Mid; Shallow
Charging Station Form Factor
Mobile Cart
Maximum Device Depth (in.)
22.90
Slot Dimensions (hwd / in.)
8.67 x 30.00 x 24.00
Unit Dimensions (hwd / in.)
40.780 x 24.300 x 30.330
Unit Weight (lbs.)
198.42
Weight Capacity - Stationary (lbs.)
250
Number of Shelves
3
FEATURES & SPECIFICATIONS
Grounding Details
No
Antimicrobial
No
Built-In Circuit Breaker
No
Cord Management
Yes
Overcurrent Protection
No
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
Yes
Built-in Cable Management
No
Extra Wide
No
Locking
Yes
Lock Type
Key
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL Listed; cUL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
SRCASE6U

6U ABS Server Rack Equipment Shipping Case

More Info
Check Prices
OVERVIEW
 
 
 
 
 
INPUT
 
 
 
 
 
 
PHYSICAL
Color
Black
 
Rack Height
6U
 
 
Maximum Device Depth (in.)
21
 
Unit Dimensions (hwd / in.)
12.600 x 20.000 x 21.600
Unit Weight (lbs.)
14.55
Weight Capacity - Stationary (lbs.)
100
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
EIA/ECA-310-E; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.