Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


CSCSTORAGE1UVC

Safe-IT UV Locking Storage Cart for Mobile Devices and AV Equipment, Wood-Grain Top

More Info
Check Prices
OVERVIEW
Product Type
Storage Cart
Charging Form Factor
Mobile Cart
Charger Functions
Charge; Secure
Device Compatibility
Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Network Switch; Patch Panel; Phone; Projector; Server; Tablet; UPS; Watch
Device Slots
3
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Connection Type
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
60
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
PHYSICAL
Color
Black
Material of Construction
Steel/Wood
Rack Height
0U
Rack Depth
Mid; Shallow
Charging Station Form Factor
Mobile Cart
Maximum Device Depth (in.)
22.90
Slot Dimensions (hwd / in.)
8.67 x 30.00 x 24.00
Unit Dimensions (hwd / in.)
40.780 x 24.300 x 30.330
Unit Weight (lbs.)
198.42
Weight Capacity - Stationary (lbs.)
250
Number of Shelves
3
FEATURES & SPECIFICATIONS
Grounding Details
No
Antimicrobial
No
Built-In Circuit Breaker
No
Cord Management
Yes
Overcurrent Protection
No
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
Yes
Built-in Cable Management
No
Extra Wide
No
Locking
Yes
Lock Type
Key
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL Listed; cUL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CSCSTORAGE2UVC

Safe-IT UV Locking Storage Cart for Mobile Devices and AV Equipment, Black

More Info
Check Prices
OVERVIEW
Product Type
Storage Cart
 
 
Device Compatibility
Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Network Switch; Patch Panel; Phone; Projector; Server; Tablet; UPS; Watch
Device Slots
3
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
Voltage Compatibility (VAC)
120
Input Frequency
60
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
PHYSICAL
Color
Black
Material of Construction
Steel
Rack Height
0U
Rack Depth
Mid; Shallow
 
Maximum Device Depth (in.)
19
Slot Dimensions (hwd / in.)
16.00 x 30.33 x 20.00
Unit Dimensions (hwd / in.)
36.680 x 20.200 x 30.330
Unit Weight (lbs.)
138.890
Weight Capacity - Stationary (lbs.)
250
Number of Shelves
2
FEATURES & SPECIFICATIONS
Grounding Details
No
Antimicrobial
No
Built-In Circuit Breaker
No
Cord Management
Yes
Overcurrent Protection
No
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
Yes
Built-in Cable Management
No
Extra Wide
No
Locking
Yes
Lock Type
Key
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL Listed; cUL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.