Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


CSHANDLEKIT

Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations

More Info
Check Prices
OVERVIEW
Accessory Type
Mobile Cart Kit
Accessory Class
Charging Station Accessories
PHYSICAL
Color
Black
Unit Weight (lbs.)
21.15
 
 
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
 
CHARGING
 
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
 
CSHANDLEKIT2

Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for 16-Device AC and USB Charging Stations

More Info
Check Prices
OVERVIEW
Accessory Type
Mobile Cart Kit
Accessory Class
Charging Station Accessories
PHYSICAL
Color
Black
Unit Weight (lbs.)
21.15
 
 
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
 
CHARGING
 
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
 
CSTCASTERKIT16

Caster Kit for CST16AC 16-Device AC Charging Station Tower

More Info
Check Prices
OVERVIEW
Accessory Type
Rolling Caster Kit
Accessory Class
Charging Station Accessories
PHYSICAL
Color
White
Unit Weight (lbs.)
0
Charging Station Form Factor
Mobile Cart
Unit Dimensions (hwd / in.)
0
WARRANTY
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Input Connection Type
AC
Voltage Compatibility (VAC)
120
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Charging Method
AC
Charging Ports / Amps
(20) 15A
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.