Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


CST16AC

16-Device AC Charging Tower for Chromebooks - Open Frame, White

More Info
Check Prices
OVERVIEW
Product Type
Multi-Device Charger
Charging Form Factor
Tower
Charger Functions
Charge; Secure
Device Compatibility
Chromebook
Device Slots
16
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Connection Type
AC
Voltage Compatibility (VAC)
120
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Number of Charging Ports
20
Charging Method
AC
Charging Port Type
NEMA 5-15R
Charging Ports Details
Pass through
Charging Ports / Amps
(20) 15A
Overcharge Protection
No
Charging Amps per Port
15A
PHYSICAL
Color
White
Material of Construction
Steel
Charging Station Form Factor
Tower
Slot Dimensions (hwd / in.)
1.66 x 11.7 x 15.00
Unit Dimensions (hwd / in.)
44.960 x 17.800 x 22.200
Unit Weight (lbs.)
74.360
Number of Shelves
16
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778; UL 60601-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CST32AC

16-Device AC Charging Towers for Chromebooks - Open Frame, White, 2 Pack (32 Devices Total)

More Info
Check Prices
OVERVIEW
Product Type
Multi-Device Charger
Charging Form Factor
Tower
Charger Functions
Charge; Secure
Device Compatibility
Chromebook
Device Slots
16
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Connection Type
AC
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Number of Charging Ports
40
Charging Method
AC
Charging Port Type
NEMA 5-15R
Charging Ports Details
Pass through
Charging Ports / Amps
(40) 15A
Overcharge Protection
No
Charging Amps per Port
15A
PHYSICAL
Color
White
Material of Construction
Steel
Charging Station Form Factor
Tower
Slot Dimensions (hwd / in.)
1.66 x 11.7 x 15.00
Unit Dimensions (hwd / in.)
44.960 x 17.800 x 22.200
Unit Weight (lbs.)
74.360
Number of Shelves
32
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); IEC/EN 62040; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No
CST40AC

20-Device AC Charging Towers for Chromebooks - Open Frame, White, 2 Pack (40 Devices Total)

More Info
Check Prices
OVERVIEW
Product Type
Multi-Device Charger
Charging Form Factor
Tower
Charger Functions
Charge; Secure
Device Compatibility
Chromebook
Device Slots
20
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Connection Type
AC
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
CHARGING
Number of Charging Ports
40
Charging Method
AC
Charging Port Type
NEMA 5-15R
Charging Ports Details
Pass through
Charging Ports / Amps
(40) 15A
Overcharge Protection
No
Charging Amps per Port
15A
PHYSICAL
Color
White
Material of Construction
Steel
Charging Station Form Factor
Tower
Slot Dimensions (hwd / in.)
1.66 x 11.7 x 15.00
Unit Dimensions (hwd / in.)
52.830 x 17.800 x 22.200
Unit Weight (lbs.)
87.560
Number of Shelves
40
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Cord Management
Yes
Overcurrent Protection
Yes
EMI/RFI Line Noise Protection
No
Flow-Through Ventilation
Yes
IP68 Rated
No
IP20 Rated
No
UV Sterilization
No
Locking
Yes
Lock Type
Key
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); IEC/EN 62040; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.