Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


CT120

Instant-Read AC Outlet Circuit Tester with Diagnostic LEDs

More Info
Check Prices
OVERVIEW
Accessory Type
Circuit Tester
Accessory Class
Power Inverter Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED Details
3 indicator lights (2 yellow / 1 red)
PHYSICAL
Housing Color
Black
Unit Dimensions (hwd / in.)
3 x 1.5 x 0.5
Unit Weight (lbs.)
0.08
 
 
 
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
OUTPUT
 
 
FEATURES & SPECIFICATIONS
 
 
 
PSCLAMP

Mounting Clamp for Medical-Grade Power Strips

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
INPUT
 
 
 
Input Cord Length (ft.)
0
Integrated Cord Clip
No
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
Unit Weight (lbs.)
2.0
Color
White
Mounting Holes or Slots
No
 
 
WARRANTY
 
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-in Cable Management
No
 
PSCLAMP2

Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
INPUT
 
 
 
Input Cord Length (ft.)
0
Integrated Cord Clip
No
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
Unit Weight (lbs.)
0.530
Color
White
Mounting Holes or Slots
No
Material of Construction
Metal
Cable Management
Bar
WARRANTY
Product Warranty Period (Worldwide)
1-year limited warranty
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Built-in Cable Management
No
Antibacterial
No
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.