Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DCPU1

CPU / Computer Mount for Desks and Rails

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Gray
Material of Construction
Steel
Motion
Fixed
Mounting Location
Wall
Degrees of Motion
Fixed
Maximum Weight Capacity (lbs.)
40
Unit Dimensions (hwd / in.)
6.100 x 6.100 x 10.030
Unit Weight (lbs.)
4.4
Assembly Required
Yes
 
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWM3750S

Swivel/Tilt/Rotate Wall Mount for 37" to 50" TVs and Monitors

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black; Silver
Material of Construction
Steel
Motion
Full
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; 180 Swivel
Maximum Weight Capacity (lbs.)
40
Unit Dimensions (hwd / in.)
6.570 x 2.710 x 24.880
Unit Weight (lbs.)
11.09
 
VESA Pattern (mm)
75x75; 100x100; 200x200; 400x400
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
50
Min/Max Arm Extension (in.)
2.7" - 24.9"
Number of Displays
1
FEATURES & SPECIFICATIONS
 
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
TAA MR1612

Universal Monitor Riser, Height-Adjustable, Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Plastic
 
Mounting Location
Desktop
 
Maximum Weight Capacity (lbs.)
40
Unit Dimensions (hwd / in.)
5.500 x 15.625 x 11.250
Unit Weight (lbs.)
1.80
Assembly Required
Yes
 
 
 
 
Number of Displays
1
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
No
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
TAA MR1612D1

Universal Monitor/Printer Riser with Storage Drawer

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Plastic
 
Mounting Location
Desktop
 
Maximum Weight Capacity (lbs.)
40
Unit Dimensions (hwd / in.)
4.720 x 15.750 x 11.610
Unit Weight (lbs.)
2.65
Assembly Required
Yes
 
 
 
 
Number of Displays
1
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
No
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.