Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DDR0310SC

Full Motion Universal Tablet and Phone Desk Clamp

More Info
OVERVIEW
Device Compatibility
Tablet; Phone
PHYSICAL
Color
Black
Material of Construction
Steel
Motion
Full
Mounting Location
Desk Clamp
Degrees of Motion
360 Rotate
Minimum Screen Size (in.)
3.5
Maximum Screen Size (in.)
10
Maximum Weight Capacity (lbs.)
2.2
Unit Dimensions (hwd / in.)
19.690 x 7.500 x 2.820
Unit Weight (lbs.)
1.60
 
 
 
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
No
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
 
DDR1327DCS

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors / Displays

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black; Silver
Material of Construction
Steel
Motion
Full
Mounting Location
Desk Clamp
Degrees of Motion
-80/+90 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
Unit Dimensions (hwd / in.)
12.520 x 33.860 x 4.450
Unit Weight (lbs.)
6.56
VESA Pattern (mm)
75x75; 100x100
Number of Displays
2
Assembly Required
Yes
 
 
FEATURES & SPECIFICATIONS
Cord Management
Yes
Tools Necessary
Yes
Antimicrobial
No
Security Lock
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
DDR1327NBMSC

Full Motion Dual Desk Clamp for 13" to 27" Monitors and Laptops Up to 15"

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black; Silver
Material of Construction
Steel
Motion
Full
Mounting Location
Desk Clamp
Degrees of Motion
-80/+90 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
Unit Dimensions (hwd / in.)
12.520 x 33.860 x 4.450
Unit Weight (lbs.)
7.53
VESA Pattern (mm)
75x75; 100x100
Number of Displays
2
 
Laptop Display Size (in.)
5 - 15
 
FEATURES & SPECIFICATIONS
Cord Management
Yes
Tools Necessary
Yes
 
Security Lock
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
 
DDR1327S

Full Motion Desk Mount for 13" to 27" Monitors - clamp and grommet

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
Motion
Full
Mounting Location
Desk Clamp; Grommet
Degrees of Motion
-40/+90 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
20
Unit Dimensions (hwd / in.)
20.070 x 6.300 x 23.700
Unit Weight (lbs.)
11.55
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Number of Displays
1
Assembly Required
Yes
 
Min/Max Arm Extension (in.)
19.68
FEATURES & SPECIFICATIONS
Cord Management
Yes
Tools Necessary
Yes
Antimicrobial
No
Security Lock
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.