Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


DDR0710SC

Full-Motion Universal Tablet Desk Clamp for 7 in. to 10 in. Tablets

Black
-180/+180 Tilt; 360 Swivel; 360 Rotate
Plastic and metal
10
2.2
7
Full
Desk Clamp
3.15 x 8.26 x 11.42
1.72
7.17 x 9.61 x 2.75
1.28
No
No
RoHS3, REACH and CE
5-year limited warranty
DDR0810TRI

Full-Motion Universal Flexible Tablet Stand

Black
-30/+30 Tilt; -30/+30 Swivel; 360 Rotate
Plastic
10
2.2
8
Full
Desktop
2.75 x 4.52 x 10.63
0.75
8.07 x 8.26 x 8.26
.57
No
No
RoHS3, REACH and CE
5-year limited warranty
DDR1013SC

Full Motion Universal Tablet Desk Clamp

Black
360 Rotate
Steel
13.5
3.1
10
Full
Desk Clamp
2.90 x 3.10 x 31.30
5.50
23.4 x 2.20 x 2.07
2.6
No
No
RoHS3, REACH and CE
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.