Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


DDR0810TRI

Full-Motion Universal Flexible Tablet Stand

More Info
Check Prices
Tablet
Black
-30/+30 Tilt; -30/+30 Swivel; 360 Rotate
Plastic
10
2.2
8
Full
Desktop
8.07 x 8.26 x 8.26
.57
No
No
 
RoHS3, REACH
5-year limited warranty
DDR0310SC

Full Motion Universal Tablet and Phone Desk Clamp

More Info
Tablet; Phone
Black
360 Rotate
Steel
10
2.2
3.5
Full
Desk Clamp
19.69 x 7.50 x 2.82
1.60
No
No
 
RoHS3, REACH
5-year limited warranty
DDR1013SC

Full Motion Universal Tablet Desk Clamp

More Info
Check Prices
Tablet
Black
360 Rotate
Steel
13.5
3.1
10
Full
Desk Clamp
23.4 x 2.20 x 2.07
2.6
No
No
No
RoHS3, REACH
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.