Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DDR0810TRI

Full-Motion Universal Flexible Tablet Stand

More Info
OVERVIEW
Device Compatibility
Tablet
PHYSICAL
Color
Black
Material of Construction
Plastic
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-30/+30 Tilt; -30/+30 Swivel; 360 Rotate
Minimum Screen Size (in.)
8
Maximum Screen Size (in.)
10
Maximum Weight Capacity (lbs.)
2.2
Unit Dimensions (hwd / in.)
8.070 x 8.260 x 8.260
Unit Weight (lbs.)
.57
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DDR1013SC

Full Motion Universal Tablet Desk Clamp

More Info
OVERVIEW
Device Compatibility
Tablet
PHYSICAL
Color
Black
Material of Construction
Steel
Motion
Full
Mounting Location
Desk Clamp
Degrees of Motion
360 Rotate
Minimum Screen Size (in.)
10
Maximum Screen Size (in.)
13.5
Maximum Weight Capacity (lbs.)
3.1
Unit Dimensions (hwd / in.)
23.400 x 2.200 x 2.070
Unit Weight (lbs.)
2.6
 
FEATURES & SPECIFICATIONS
 
Cord Management
No
Tools Necessary
No
Security Lock
No
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.