Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


DDR1327SDFC

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

More Info
Check Prices
Monitor/HDTV
100x100; 100x75; 75x100; 75x75
Black
-15/+15 Tilt; 180 Swivel; 360 Rotate
Steel
27
22
13
Full
Desk Clamp
2
20.08 x 33.63 x 4.53
7.7
Yes
Yes
No
RoHS3, REACH
5-year limited warranty
 
DDR1327DCS

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

More Info
Check Prices
Monitor/HDTV
75x75; 100x100
Black; Silver
-80/+90 Tilt; 180 Swivel; 360 Rotate
Steel
27
22
13
Full
Desk Clamp
2
12.52 x 33.86 x 4.45
6.56
Yes
Yes
No
RoHS3, REACH
5-year limited warranty
 
DDR1327SE

Single-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays

More Info
Check Prices
Monitor/HDTV
100x100; 100x75; 75x100; 75x75
Black
-45/+45 Tilt; 180 Swivel; 360 Rotate
Steel
27
22
13
Full
Desktop
1
18.3 x 17.1 x 12.4
5.50
Yes
Yes
No
 
5-year limited warranty
 
DDR1327SFC

Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

More Info
Check Prices
Monitor/HDTV
100x100; 100x75; 75x100; 75x75
Black
-15/+15 Tilt; 180 Swivel; 360 Rotate
Steel
27
22
13
Full
Desk Clamp
1
14.37 x 6.29 x 16.93
5.94
Yes
Yes
No
RoHS3, REACH
5-year limited warranty
 
DDR1327SQFC

Quad Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

More Info
Check Prices
Monitor/HDTV
100x100; 100x75; 75x100; 75x75
Black
-15/+15 Tilt; 180 Swivel; 360 Rotate
Steel
27
22
13
Full
Desk Clamp
4
34.65 x 33.62 x 4.53
13.4
Yes
Yes
No
RoHS3, REACH
5-year limited warranty
 
DMA1327SD

Universal Dual-Monitor Mount Adapter

More Info
Check Prices
Monitor/HDTV
100x100; 100x75; 75x100; 75x75
Black
-15/+15 Tilt; 360 Rotate
Steel
27
22
13
Full
Desktop; Desk Clamp
2
18.11 x 31.69 x 10
5.4
Yes
Yes
No
RoHS3, REACH and CE
5-year limited warranty
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.