Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


DDR1327SDFC

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

Black
-15/+15 Tilt; 180 Swivel; 360 Rotate
 
Steel
27
22
13
Full
Desk Clamp
2
9.00 x 8.20 x 17.80
10.80
20.08 x 33.63 x 4.53
7.7
100x100; 100x75; 75x100; 75x75
Yes
Yes
RoHS3, REACH and CE
5-year limited warranty
 
DDR1327NBMSC

Full Motion Dual Desk Clamp for 13" to 27" Monitors and Laptops Up to 15"

Black; Silver
-80/+90 Tilt; 180 Swivel; 360 Rotate
5 - 15
Steel
27
22
13
Full
Desk Clamp
2
4.92 x 20.39 x 9.76
9.65
12.52 x 33.86 x 4.45
7.53
75x75; 100x100
Yes
Yes
RoHS3, REACH and CE
5-year limited warranty
 
DMA1327SD

Universal Dual-Monitor Mount Adapter

Black
-15/+15 Tilt; 360 Rotate
 
Steel
27
22
13
Full
Desktop; Desk Clamp
2
 
 
18.11 x 31.69 x 10
5.4
100x100; 100x75; 75x100; 75x75
Yes
Yes
RoHS3, REACH and CE
5-year limited warranty
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.