Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DDR1327DCS

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors / Displays

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black; Silver
Material of Construction
Steel
VESA Pattern (mm)
75x75; 100x100
Motion
Full
Mounting Location
Desk Clamp
Degrees of Motion
-80/+90 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
Number of Displays
2
Unit Dimensions (hwd / in.)
12.520 x 33.860 x 4.450
Unit Weight (lbs.)
6.56
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DDR1527SDC

Dual Vertical Flat-Screen Desk Stand/Clamp Mount, 15 in. to 27 in. Flat-Screen Displays

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
75x75; 100x100
Motion
Full
Mounting Location
Desktop; Desk Clamp
Degrees of Motion
-20/+20 Tilt; 20 Swivel; 360 Rotate
Minimum Screen Size (in.)
15
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
18
Number of Displays
2
Unit Dimensions (hwd / in.)
23.600 x 17.700 x 10.900
Unit Weight (lbs.)
15.80
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMR1015X3

Triple Flat-Panel Rail Wall Mount for 10” to 15” TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black; Silver
Material of Construction
Steel
VESA Pattern (mm)
75x75; 100x100
Motion
Full
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; 20 Swivel; 360 Rotate
Minimum Screen Size (in.)
10
Maximum Screen Size (in.)
15
Maximum Weight Capacity (lbs.)
18
Number of Displays
3
Unit Dimensions (hwd / in.)
4.730 x 50.000 x 3.350
Unit Weight (lbs.)
6.14
Assembly Required
Yes
Min/Max Arm Extension (in.)
3
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMR1024X2

Dual Flat-Panel Rail Wall Mount for 10” to 24” TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black; Silver
Material of Construction
Steel
VESA Pattern (mm)
75x75; 100x100
Motion
Fixed
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; 20 Swivel; 360 Rotate
Minimum Screen Size (in.)
10
Maximum Screen Size (in.)
24
Maximum Weight Capacity (lbs.)
18
Number of Displays
2
Unit Dimensions (hwd / in.)
4.730 x 50.000 x 3.350
Unit Weight (lbs.)
5.08
Assembly Required
Yes
Min/Max Arm Extension (in.)
3
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.