Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


DMA1327SD

Universal Dual-Monitor Mount Adapter

More Info
Check Prices
Dual Bar Mount
Monitor/HDTV
Dual Bar Mount
Black
Steel
100x100; 100x75; 75x100; 75x75
Full
Desktop; Desk Clamp
-15/+15 Tilt; 360 Rotate
13
27
22
2
18.11 x 31.69 x 10
5.4
Yes
Yes
No
RoHS3, REACH and CE
5-year limited warranty
5-year limited warranty
DMATC

Universal Thin Client Monitor Mount

More Info
Check Prices
Displaymount Adapter Kit
Monitor/HDTV
Displaymount Adapter Kit
Black
Steel
75x75; 100x100
Fixed
Wall
Fixed
 
 
11
 
4.6 x 5.1 x 2.8
1.5
No
Yes
 
RoHS3, REACH and CE
5-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.