Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DMWP811VESAMW

Magnetic Dry-Erase Whiteboard with Stand - VESA Mount, 3 Markers (Red/Blue/Black), White Frame

More Info
Check Prices
OVERVIEW
Accessory Type
Mountable Whiteboard
Accessory Class
Display Mount Accessories
 
 
PHYSICAL
Color
Gray; White
VESA Pattern (mm)
100x100
Unit Dimensions (hwd / in.)
11.200 x 12.700 x 1.500
Unit Weight (lbs.)
1.9
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
INPUT
 
 
 
 
 
 
 
OUTPUT
 
 
 
CHARGING
 
DATALINE SURGE SUPPRESSION
 
 
 
POWER
 
 
 
 
ENVIRONMENTAL
 
 
 
DM3270SHELF

Laptop Shelf for DMCS3270XP Rolling TV/Monitor Cart

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Shelves
Accessory Class
Display Mount Accessories
 
 
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
16.900 x 13.200 x 11.400
Unit Weight (lbs.)
11
Material of Construction
Plastic
Housing Color
Black
Maximum Weight Capacity (lbs.)
11
Receptacle Color
Black
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
IP68 Rated
No
IP20 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
Product Certifications
CSA (Canada); IEC/EN 62040; UL 1778
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
INPUT
 
 
 
 
 
 
 
OUTPUT
 
 
 
CHARGING
 
DATALINE SURGE SUPPRESSION
 
 
 
POWER
 
 
 
 
ENVIRONMENTAL
 
 
 
DM6570COVER

Weatherproof Outdoor TV Cover for 65” to 70” Flat-Panel Televisions and Monitors

More Info
Check Prices
OVERVIEW
Accessory Type
Outdoor TV Cover
Accessory Class
Display Mount Accessories
 
 
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
40.200 x 5.300 x 63.800
Unit Weight (lbs.)
3.7
 
Housing Color
Black
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
No
IP68 Rated
No
IP20 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
INPUT
Right-Angle Plug
No
 
 
 
 
 
 
OUTPUT
 
 
 
CHARGING
 
DATALINE SURGE SUPPRESSION
 
 
 
POWER
 
 
 
 
ENVIRONMENTAL
 
 
 
DM80COVER

Weatherproof Outdoor TV Cover for 80” Flat-Panel Televisions and Monitors

More Info
Check Prices
OVERVIEW
Accessory Type
Outdoor TV Cover
Accessory Class
Display Mount Accessories
 
 
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
41.200 x 5.300 x 72.600
 
 
Housing Color
Black
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
No
IP68 Rated
No
IP20 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
Product Certifications
CSA (Canada); IEC/EN 62040; UL 1778
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
INPUT
Right-Angle Plug
No
 
 
 
 
 
 
OUTPUT
 
 
 
CHARGING
 
DATALINE SURGE SUPPRESSION
 
 
 
POWER
 
 
 
 
ENVIRONMENTAL
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.