Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DMCS1732S

Mobile Workstation with Monitor Mount - For 17" to 32" Displays, Height Adjustable

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
 
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Tilt
Mounting Location
Floor
Degrees of Motion
-30° to +30°
Minimum Screen Size (in.)
17
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
18
Number of Displays
1
Unit Dimensions (hwd / in.)
70.100 x 25.700 x 21.000
Unit Weight (lbs.)
22.7
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
POWER
 
 
 
 
DMC1342S

Mobile TV Stand - Height Adjustable, 13” to 42” TVs and Monitors, Locking Casters, Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
 
PHYSICAL
Color
Black
Material of Construction
Aluminum, Steel
VESA Pattern (mm)
100x100; 200x100; 200x200; 75x75
Motion
Tilt
Mounting Location
Floor
Degrees of Motion
0° to +10°
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
42
Maximum Weight Capacity (lbs.)
44
Number of Displays
1
Unit Dimensions (hwd / in.)
48.800 x 19.800 x 17.900
Unit Weight (lbs.)
13.9
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
POWER
 
 
 
 
DMCS3270XP

Rolling TV/Monitor Cart - for Flat/Curved 32” to 70” TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Projector
 
PHYSICAL
Color
Black; Silver
Material of Construction
Aluminum, Steel
VESA Pattern (mm)
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Motion
Full
Mounting Location
Floor
Degrees of Motion
360° Rotate
Minimum Screen Size (in.)
32
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
150
Number of Displays
1
Unit Dimensions (hwd / in.)
81.500 x 32.600 x 27.600
Unit Weight (lbs.)
46.2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
POWER
 
 
 
 
DMCS3270XPBB

Rolling TV Cart with Rechargeable Battery Power for 32” to 70” Displays

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
Product Type
Mobile TV cart with battery system
PHYSICAL
Color
Black; Silver
Material of Construction
Aluminum, Steel
 
Motion
Tilt
Mounting Location
Floor
Degrees of Motion
+5° to -10°
Minimum Screen Size (in.)
32
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
150
Number of Displays
1
Unit Dimensions (hwd / in.)
46.000 x 23.000 x 22.500
Unit Weight (lbs.)
104
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
No
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
Product Certifications
ANSI/AAMI ES60601-1; CAN/CSA-C22.2 No. 601.1; CAN/CSA-C22.2 No. 60601-1 (Canada); UL 1778; UL 60601-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
Input Voltage(s)
120V
Power Cord Length (ft.)
6
Battery

Battery Model Number: Ultralife URB12350
Mobile Power Source: Lithium Iron Phosphate (LFP) Battery
Battery Capacity: 32 Ah
Battery Voltage (VDC): 12.8
Battery Runtime: 90 mins (typical, based on 240W load)
Battery Runtime Details:

  • 180W – 120min
  • 200W – 100 min
  • 240W – 90 min
  • 300W – 75 min
  • 420W – 55 min

Battery Recharge Time: 2.8 hrs
Battery Cycle Life: 1,500 cycles

Inverter/Charger
Inverter Model Number: HC350SNR
Output Voltage: 120V
Pure Sine Wave Output: Yes
Output Capacity: 300W
Battery Recharge: Internal ATS powers connected equipment and recharges battery simultaneously

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.