Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DMCS1732S

Mobile Workstation with Monitor Mount - For 17" to 32" Displays, Height Adjustable

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
 
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Tilt
Mounting Location
Floor
Degrees of Motion
-30° to +30°
Minimum Screen Size (in.)
17
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
18
Number of Displays
1
Unit Dimensions (hwd / in.)
70.100 x 25.700 x 21.000
Unit Weight (lbs.)
22.7
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
POWER
 
 
 
 
WWSSRC

Rolling Desk TV/Monitor Cart - Height Adjustable

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
 
PHYSICAL
Color
Black; Silver
Material of Construction
MDF, Steel
 
 
Mounting Location
Floor
 
 
 
Maximum Weight Capacity (lbs.)
33
Number of Displays
1
Unit Dimensions (hwd / in.)
27.600 x 29.500 x 3.690
Unit Weight (lbs.)
40.1
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
POWER
 
 
 
 
DMC1342S

Mobile TV Stand - Height Adjustable, 13” to 42” TVs and Monitors, Locking Casters, Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
 
PHYSICAL
Color
Black
Material of Construction
Aluminum, Steel
VESA Pattern (mm)
100x100; 200x100; 200x200; 75x75
Motion
Tilt
Mounting Location
Floor
Degrees of Motion
0° to +10°
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
42
Maximum Weight Capacity (lbs.)
44
Number of Displays
1
Unit Dimensions (hwd / in.)
48.800 x 19.800 x 17.900
Unit Weight (lbs.)
13.9
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
POWER
 
 
 
 
DMCS3270XP

Rolling TV/Monitor Cart - for Flat/Curved 32” to 70” TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Projector
 
PHYSICAL
Color
Black; Silver
Material of Construction
Aluminum, Steel
VESA Pattern (mm)
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Motion
Full
Mounting Location
Floor
Degrees of Motion
360° Rotate
Minimum Screen Size (in.)
32
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
150
Number of Displays
1
Unit Dimensions (hwd / in.)
81.500 x 32.600 x 27.600
Unit Weight (lbs.)
46.2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
POWER
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.