Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


DMCS60100XX

Mobile Flat/Curved Panel Floor Stand - 60" - 100" TVs and Monitors, Heavy-Duty

More Info
Check Prices
Black; Silver
+5° to -10°
aluminum/steel
100
220
60
Tilt
Floor
1
46.02 x 44 x 27.6
61
1000x400; 1000x500; 1000x600; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 600x900; 700x300; 700x400; 700x500; 700x600; 800x300; 800x400; 800x500; 800x600; 900x400; 900x500
Yes
Yes
5-year limited warranty
DMC1342S

Mobile TV Stand - Height Adjustable, 13” to 42” TVs and Monitors, Locking Casters, Black

More Info
Check Prices
Black
Tilt 0° to +10°
Aluminum and steel
42
44
13
Tilt
Floor
1
48.8 x 19.8 x 17.9
35.50
100x100; 200x100; 200x200; 75x75
Yes
No
5-year limited warranty
DMCS1732S

Mobile Workstation with Monitor Mount - For 17" to 32" Displays, Height Adjustable

More Info
Check Prices
Black
-30° to +30°
Steel
32
18
17
Tilt
Floor
1
70.1 x 25.7 x 21
22.7
100x100; 100x75; 75x100; 75x75
Yes
No
5-year limited warranty
DMCS3270XP

Rolling TV/Monitor Cart - for Flat/Curved 32” to 70” TVs and Monitors

More Info
Check Prices
Black; Silver
360° Rotate
Aluminum and steel
70
150
32
Full
Floor
1
81.5 x 32.6 x 27.6
46.2
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Yes
No
5-year limited warranty
DMCS3770L

Rolling TV/Monitor Cart - for 37” to 70” TVs and Monitors - Classic Edition

More Info
Check Prices
Black
-10° to +10°
Aluminum and steel
70
88
37
Tilt
Floor
1
67.5 x 27.6 x 27.6
35.50
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400
Yes
No
5-year limited warranty
WWSSRC

Rolling Desk TV/Monitor Cart - Height Adjustable

More Info
Check Prices
Black; Silver
 
MDF and steel
 
33
 
 
Floor
1
27.6 x 29.5 x 36.9
40.1
 
Yes
No
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.