Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


DMCS60100XXBB

Rolling TV Cart with Rechargeable Battery Power for 60” to 100” Displays

More Info
Check Prices
Monitor/HDTV
Mobile TV cart with battery system
Aluminum, Steel
Black; Silver
 
Tilt
Floor
+5° to -10°
 
 
150
1
49 x 27 x 22.5
126
No
No
No
Yes
Yes
2-year limited warranty
120V
6
Battery Model Number: Ultralife URB12350
Mobile Power Source: Lithium Iron Phosphate (LFP) Battery
Battery Capacity: 32 Ah
Battery Voltage (VDC): 12.8
Battery Runtime: 90 mins (typical, based on 240W load)
Battery Runtime Details:
  • 180W – 120min
  • 200W – 100 min
  • 240W – 90 min
  • 300W – 75 min
  • 420W – 55 min
Battery Recharge Time: 2.8 hrs
Battery Cycle Life: 1,500 cycles
Inverter Model Number: HC350SNR
Output Voltage: 120V
Pure Sine Wave Output: Yes
Output Capacity: 300W
Battery Recharge: Internal ATS powers connected equipment and recharges battery simultaneously
 
Inverter/Charger: UL1778:2014 R8.15, UL60601-1:2003 R6.03, ANSI/AAMI ES60601-1: 2005+A2:2010
 
Inverter/Charger: CAN/CSA-C22.2 No.601.1-M90, CAN/CSA-C22.2 No. 60601-1:08
 
Inverter/Charger: EN55011:2009+A1:2010, EN60601-1-2:2015, FCC PART 15 CLASS A, ICES-00
 
 
DMC1342S

Mobile TV Stand - Height Adjustable, 13” to 42” TVs and Monitors, Locking Casters, Black

More Info
Check Prices
Monitor/HDTV
 
Aluminum, Steel
Black
100x100; 200x100; 200x200; 75x75
Tilt
Floor
Tilt 0° to +10°
13
42
44
1
48.8 x 19.8 x 17.9
35.50
No
Yes
No
 
 
5-year limited warranty
 
 
 
 
 
 
 
DMCS1732S

Mobile Workstation with Monitor Mount - For 17" to 32" Displays, Height Adjustable

More Info
Check Prices
Monitor/HDTV
 
Steel
Black
100x100; 100x75; 75x100; 75x75
Tilt
Floor
-30° to +30°
17
32
18
1
70.1 x 25.7 x 21
22.7
No
Yes
No
 
 
5-year limited warranty
 
 
 
 
 
 
 
DMCS3270XP

Rolling TV/Monitor Cart - for Flat/Curved 32” to 70” TVs and Monitors

More Info
Check Prices
Monitor/HDTV; Projector
 
Aluminum, Steel
Black; Silver
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Full
Floor
360° Rotate
32
70
150
1
81.5 x 32.6 x 27.6
46.2
No
Yes
No
 
 
5-year limited warranty
 
 
 
 
 
 
 
DMCS3770L

Rolling TV/Monitor Cart - for 37” to 70” TVs and Monitors - Classic Edition

More Info
Check Prices
Monitor/HDTV
 
Aluminum, Steel
Black
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400
Tilt
Floor
-10° to +10°
37
70
88
1
67.5 x 27.6 x 27.6
35.50
No
Yes
No
 
 
5-year limited warranty
 
 
 
 
 
 
 
DMCS60100XX

Heavy-Duty Rolling TV Stand, Height Adjustable, 60" - 100" Screens

More Info
Check Prices
Monitor/HDTV
 
Aluminum, Steel
Black; Silver
1000x400; 1000x500; 1000x600; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 600x900; 700x300; 700x400; 700x500; 700x600; 800x300; 800x400; 800x500; 800x600; 900x400; 900x500
Tilt
Floor
+5° to -10°
60
100
220
1
46.02 x 44 x 27.6
61
Yes
Yes
No
 
 
5-year limited warranty
 
 
 
 
 
 
 
DMCS3770ROT

Rolling TV/Monitor Cart for 37” to 70” Flat-Screen Displays, Rotating Portrait/Landscape Mount

More Info
Check Prices
Monitor/HDTV; Projector
 
steel
Black
200x200; 300x300; 350x350; 400x200; 400x400; 600x200; 600x400
Full
Floor
360° Rotate
37
70
154
1
64.2 x 36.2 x 27.6
54.7
No
Yes
No
 
 
5-year limited warranty
 
 
 
 
 
 
 
DMCS60105XXDD

Heavy-Duty Rolling TV Cart for 60” to 105” Flat-Screen Displays, Locking Casters, Black

More Info
Check Prices
Monitor/HDTV
 
Steel
Black
200x200; 300x200; 300x300; 400x200; 400x300; 400x400; 600x400; 800x400; 800x600; 900x600; 1000x600
Fixed
Floor
 
60
105
330
1
72.6 x 46.2 x 26.6
330
No
Yes
No
 
 
5-year limited warranty
 
 
 
 
 
 
 
WWSSRC

Rolling Desk TV/Monitor Cart - Height Adjustable

More Info
Check Prices
Monitor/HDTV
 
MDF, Steel
Black; Silver
 
 
Floor
 
 
 
33
1
27.6 x 29.5 x 36.9
40.1
No
Yes
No
 
 
5-year limited warranty
 
 
 
 
 
 
 
WWSSRDSTC

Rolling Desk TV/Monitor Cart - Height Adjustable

More Info
Check Prices
Monitor/HDTV
 
MDF, Steel
Black; Silver
 
 
Floor
 
 
 
 
1
 
 
No
Yes
No
 
 
5-year limited warranty
 
 
 
 
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.