Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DMTP55NO

Interactive Flat-Panel Touchscreen Display, 4K @ 60 Hz, UHD, 55 in.

More Info
OVERVIEW
Product Type
Interactive Touchscreen
Device Compatibility
Monitor/HDTV
VIDEO
Max Supported Video Resolution
4K @ 60 Hz
DISPLAY
Screen Size
55
Touch Technology
Ultra Slim IR (13mm depth)
Number of Touch Points (Android)
10
Response Time
<8 ms (1 touch)
Aspect Ratio
16:9
Viewing Angle
178/178 degrees
Brightness
350 cd/m2
Contrast Ratio
1300:1
Tilt
+5 to -10 degrees
Camera
Detachable HD webcam (1080p); Supports video calling
Audio
Soundbar speakers (20W x 2) with subwoofer
Accessories (Included)
2 stylus pens with replacement tips; remote control
Remote User Interface (RUI)
Power LED, battery charge level LEDs, on/off button, alarm mute button
Other Features
Anti-glare 4mm tempered glass
 
COMPUTE
Processor Type
Intel® Core™ i7 6500U
Processor Speed
4.20 GHz
Maximum Memory
Upgradable to 32GB
Storage
128GB Solid State Drive (SSD)
Pre-Installed Operating Systems
Android 6
Graphics Card
Intel® UHD Graphics 500 Series
 
POWER
Input Voltage(s)
120V or 230V
Power Cord Length (ft.)
6
CONNECTIONS
Input Ports
Front: HDMI; USB 2.0; USB for touch
Rear: (4) HDMI; DisplayPort; VGA; USB for camera; (3) USB 2.0 (Android only); (2) USB for touch; (3) 3.5 mm audio
Output Ports
Rear: (2) HDMI; (2) 3.5 mm Audio
Ethernet Interface
(RS232 (D-sub 9-Pin), LAN(RJ45)
Serial Interface
RS-232 (DB9)
 
PHYSICAL
Color
Black; Silver
VESA Pattern (mm)
400x300
Unit Dimensions (hwd / in.)
32.300 x 50.400 x 3.600
Unit Weight (lbs.)
119.1
FEATURES & SPECIFICATIONS
Cord Management
No
Security Lock
No
Built-in Cable Management
Yes
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
DMTP65OPS

Interactive Flat-Panel Touchscreen Display with PC, 4K @ 60 Hz, UHD, 65 in.

More Info
Check Prices
OVERVIEW
Product Type
Interactive Touchscreen
Device Compatibility
Monitor/HDTV
VIDEO
Max Supported Video Resolution
4K @ 60 Hz
DISPLAY
Screen Size
65
Touch Technology
Ultra Slim IR (13mm depth)
Number of Touch Points (Android)
10
Response Time
<8 ms (1 touch)
Aspect Ratio
16:9
Viewing Angle
178/178 degrees
Brightness
350 cd/m2
Contrast Ratio
1300:1
Tilt
+5 to -10 degrees
Camera
Detachable HD webcam (1080p); Supports video calling
Audio
Soundbar speakers (20W x 2) with subwoofer
Accessories (Included)
2 stylus pens with replacement tips; remote control
Remote User Interface (RUI)
Power LED, battery charge level LEDs, on/off button, alarm mute button
Other Features
Anti-glare 4mm tempered glass
Number of Touch Points (Windows)
20
COMPUTE
Processor Type
Intel® Core™ i7 6500U
Processor Speed
4.20 GHz
Maximum Memory
Upgradable to 32GB
Storage
128GB Solid State Drive (SSD)
Pre-Installed Operating Systems
Android 6; Windows 10 Pro, 64 Bit (also Windows 7 & 8; Mac 10.10 and 10.14)
Graphics Card
Intel® UHD Graphics 500 Series
Installed Memory
4GB Dual Channel DDR4 2133Mhz
POWER
Input Voltage(s)
120V or 230V
Power Cord Length (ft.)
6
CONNECTIONS
Input Ports
Front: HDMI; USB 2.0; USB for touch
Rear: (3) HDMI; DisplayPort; VGA; USB for camera; (3) USB 2.0 (Android only); (2) USB 2.0; (2) USB 3.0; (2) USB for touch; (3) 3.5 mm audio
Output Ports
Rear: (2) HDMI; (2) 3.5 mm Audio
Ethernet Interface
(2) RJ45 (100 Mbps)
Serial Interface
RS-232 (DB9)
Wireless Interface
WiFi 5 (IEEE 802.11ac, 4 large antennas, 2 small antennas);
PHYSICAL
Color
Black; Silver
VESA Pattern (mm)
600x400
Unit Dimensions (hwd / in.)
36.700 x 58.700 x 3.600
Unit Weight (lbs.)
119.1
FEATURES & SPECIFICATIONS
Cord Management
No
Security Lock
No
Built-in Cable Management
Yes
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.