Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B110-SP-CAT

In-Line Network Surge Protector - HDBaseT/10Gbps, Cat5e/6, Metal Case, IEC Compliant, TAA

More Info
Check Prices
OVERVIEW
Product Type
In-Line Surge Protector
Accessory Type
Surge Protector
Technology
Cat5/5e; Cat6
Accessory Class
Audio Video Accessories
VIDEO
Max Supported Video Resolution
4K x 2K @60Hz (HDBaseT)
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Plug Type
RJ45
Input Cord Length (ft.)
0
Right-Angle Plug
No
 
 
OUTPUT
Output Receptacles
Network
Right-Angle Outlets
No
 
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
Yes
Telephone/DSL Protection
No
 
 
PHYSICAL
Color
Black
Material of Construction
Aluminium
Housing Color
Black
Rackmountable
Yes
Unit Dimensions (hwd / in.)
2.630 x 3.430 x 1.060
Unit Packaging Type
Box
Unit Weight (lbs.)
0.28
 
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-40° to 194°F (-40° to 90°C)
Relative Humidity
0% to 95% RH, Non-Condensing
ESD Protection
15kV (Air), 8kV (Contact)
Lightning Protection
2kA (8/20μs), 6kV (8/20μs)
 
COMMUNICATIONS
Network Compatibility
10 Gbps
Insertion Loss
<0.2 dB
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
Cat5e/6 Cables
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
 
B110-SP-CAT-OD

Outdoor In-Line PoE Surge Protector - IP66 Rated, 1 Gbps, Cat5e/6/6a, IEC Compliant, TAA

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Accessory Type
Surge Protector
Technology
Cat5/5e; Cat6; Cat6a; Cat8
 
VIDEO
 
HDR Support
No
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Plug Type
RJ45
Input Cord Length (ft.)
0
Right-Angle Plug
No
 
 
OUTPUT
Output Receptacles
(2) Network
Right-Angle Outlets
No
 
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Number of Ports
1
PoE Power Budget (Watts)
90
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
 
PHYSICAL
Color
Light Gray
Material of Construction
ABS
Housing Color
Light Gray
 
Unit Dimensions (hwd / in.)
6.540 x 3.150 x 2.760
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 158°F (-40° to 70°C)
Storage Temperature Range
-40° to 194°F (-40° to 90°C)
Relative Humidity
0% to 95% RH, Non-Condensing
ESD Protection
15kV (Air) / 8kV (Contact)
Lightning Protection
10kA (8/20µs) / 20kV (8/20µs)
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
Signal Range (ft.)
100
IEEE Standards Supported
802.3af; 802.3at; 802.3bt
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
Driver Required
No
Recommended Category Cable
Cat5e, Cat6, Cat6a, Cat8 Cables
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Ingress Protection (IP) Rating
IP66
DIN Mountable
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
Power Over Cable (PoC) Support
Yes
B110-SP-HDMI

In-Line HDMI Surge Protector - 4K, HDCP, Metal Case, IEC Compliant, TAA

More Info
Check Prices
OVERVIEW
 
 
Technology
HDMI
Accessory Class
Audio Video Accessories
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 30Hz
 
3D Video Supported
No
INPUT
 
 
Input Cord Length (ft.)
0
Right-Angle Plug
No
 
 
OUTPUT
Output Receptacles
HDMI
Right-Angle Outlets
No
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
 
PHYSICAL
 
Material of Construction
Aluminium
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
1.000 x 2.300 x 1.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.08
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
0% to 95% RH, Non-Condensing
ESD Protection
15kV (Air), 8kV (Contact)
Lightning Protection
5A (8/20μs)
EFT Protection
40A (5/50ns)
COMMUNICATIONS
 
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
 
 
HDCP Specification
2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
 
B110-SP-POE

In-Line PoE Surge Protector - 1 Gbps, Cat5e/6, Metal Case, IEC Compliant, TAA

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
 
Technology
Cat5/5e; Cat6; PoE
 
VIDEO
 
 
 
INPUT
 
 
Input Cord Length (ft.)
0
Right-Angle Plug
No
 
 
OUTPUT
Output Receptacles
Network
Right-Angle Outlets
No
 
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
Yes
Telephone/DSL Protection
No
 
 
PHYSICAL
 
Material of Construction
Aluminium
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
2.630 x 3.430 x 1.060
Unit Packaging Type
Box
Unit Weight (lbs.)
0.28
 
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-40° to 194°F (-40° to 90°C)
Relative Humidity
0% to 95% RH, Non-Condensing
ESD Protection
30kV (Air, Contact)
Lightning Protection
5kA (8/20μs), 4kV (10/700μs)
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
 
IEEE Standards Supported
802.3af; 802.3at
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
Driver Required
No
Recommended Category Cable
Cat5e, Cat6 Cables
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
Power Over Cable (PoC) Support
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.