Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DMFC3265M

Floor-to-Ceiling Mount for 32" to 65" TVs and Monitors - Height Adjustable, Shelf for A/V Source

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x200; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Mounting Location
Floor
Maximum Weight Capacity (lbs.)
88
Number of Displays
1
Unit Dimensions (hwd / in.)
149.600 x 28.300 x 7.870
Unit Weight (lbs.)
16.7
 
 
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
STANDARDS & COMPLIANCE
 
DWF1323M

Fixed Wall-Mount for 13" to 27" Flat-Screen Displays

More Info
OVERVIEW
 
PHYSICAL
Color
Black
Material of Construction
Metal
VESA Pattern (mm)
50x50; 75x75; 100x100
Mounting Location
Wall
Maximum Weight Capacity (lbs.)
88
 
Unit Dimensions (hwd / in.)
4.720 x 5.500 x 0.600
Unit Weight (lbs.)
1.43
Motion
Fixed
Degrees of Motion
Fixed
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
Product Warranty Period (U.S. & Canada)
5-year limited warranty
STANDARDS & COMPLIANCE
 
DWT1327S

Tilt Wall Mount for 13" to 27" TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Mounting Location
Wall
Maximum Weight Capacity (lbs.)
88
Number of Displays
1
Unit Dimensions (hwd / in.)
4.720 x 7.720 x 1.600
Unit Weight (lbs.)
1.01
Motion
Tilt
Degrees of Motion
-15/+10 Tilt
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Antimicrobial
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.