Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


DWF1327M

Fixed Wall Mount for 13" to 27" TVs and Monitors

More Info
Check Prices
Monitor/HDTV
100x100; 100x200; 100x75; 200x100; 200x200; 200x75; 50x50; 75x100; 75x200; 75x75
Black
Steel
88
Wall
1
4.72 x 5.51 x .56
1.43
Fixed
27
N/A
13
Fixed
Yes
No
No
RoHS3, REACH
5-year limited warranty
DMFC3265M

Floor-to-Ceiling Mount for 32" to 65" TVs and Monitors - Height Adjustable, Shelf for A/V Source

More Info
Check Prices
Monitor/HDTV
100x100; 100x200; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Black
Steel
88
Floor
1
149.6 x 28.3 x 7.87
16.7
 
 
 
 
 
Yes
No
No
RoHS3, REACH
5-year limited warranty
DWT1327S

Tilt Wall Mount for 13" to 27" TVs and Monitors

More Info
Check Prices
Monitor/HDTV
100x100; 100x75; 75x100; 75x75
Black
Steel
88
Wall
1
4.72 x 7.72 x 1.60
1.01
-15/+10 Tilt
27
N/A
13
Tilt
Yes
No
No
RoHS3, REACH
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.