Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DWF3270X

Fixed Wall Mount for 32" to 70" TVs and Monitors

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Motion
Fixed
Mounting Location
Wall
Degrees of Motion
Fixed
Distance from Wall (in.)
1.5
Minimum Screen Size (in.)
32
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
165
Number of Displays
1
Unit Dimensions (hwd / in.)
17.130 x 26.140 x 1.180
Unit Weight (lbs.)
5.19
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWM3770X

Swivel/Tilt Wall Mount for 37" to 70" TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Motion
Full
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; 120 Swivel; -3/+3 Level Adjustment
 
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
165
Number of Displays
1
Unit Dimensions (hwd / in.)
17.320 x 23.620 x 20.620
Unit Weight (lbs.)
17.38
Min/Max Arm Extension (in.)
4.57 min to 20.63 max
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWT2655XE

Tilt Wall Mount for 26" to 55" TVs and Monitors, -10° to 0° Tilt

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
Motion
Tilt
Mounting Location
Wall
Degrees of Motion
-10/+0 Tilt
Distance from Wall (in.)
1.77
Minimum Screen Size (in.)
26
Maximum Screen Size (in.)
55
Maximum Weight Capacity (lbs.)
165
Number of Displays
1
Unit Dimensions (hwd / in.)
17.320 x 18.270 x 1.800
Unit Weight (lbs.)
6.16
 
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWT2655XP

Tilt Wall Mount for 26" to 55" TVs and Monitors, -10° to +10° Tilt

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
Motion
Tilt
Mounting Location
Wall
Degrees of Motion
-10/+10 Tilt
 
Minimum Screen Size (in.)
26
Maximum Screen Size (in.)
55
Maximum Weight Capacity (lbs.)
165
Number of Displays
1
Unit Dimensions (hwd / in.)
17.320 x 18.100 x 2.500
Unit Weight (lbs.)
6.78
 
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.