Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DWF4585X

Fixed Wall Mount for 45" to 85" TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
Motion
Fixed
Mounting Location
Wall
Degrees of Motion
Fixed
Minimum Screen Size (in.)
45
Maximum Screen Size (in.)
85
Maximum Weight Capacity (lbs.)
200
Number of Displays
1
Unit Dimensions (hwd / in.)
17.320 x 33.400 x 1.420
Unit Weight (lbs.)
5.70
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWMSC3780MUL

Heavy-Duty Full-Motion Security TV Wall Mount for 37" to 80", Flat or Curved, UL Certified

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
300x200; 300x300; 300x400; 300x500; 300x600; 300x700; 300x800; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400; 700x300; 700x400; 800x300; 800x400
Motion
Full
Mounting Location
Wall
Degrees of Motion
-10/+5 Tilt; 90 Swivel
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
80
Maximum Weight Capacity (lbs.)
200
Number of Displays
1
Unit Dimensions (hwd / in.)
21.600 x 38.800 x 17.300
Unit Weight (lbs.)
22
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
Product Certifications
UL 2442
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWT3770X

Tilt Wall Mount for 37" to 70" TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
Motion
Tilt
Mounting Location
Wall
Degrees of Motion
-10/+0 Tilt
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
200
Number of Displays
1
Unit Dimensions (hwd / in.)
17.320 x 34.020 x 1.800
Unit Weight (lbs.)
7.26
Assembly Required
Yes
Distance from Wall (in.)
1.77
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWT4585X

Tilt Wall Mount for 45" to 85" TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
Motion
Tilt
Mounting Location
Wall
Degrees of Motion
-10/+10 Tilt
Minimum Screen Size (in.)
45
Maximum Screen Size (in.)
85
Maximum Weight Capacity (lbs.)
200
Number of Displays
1
Unit Dimensions (hwd / in.)
17.320 x 33.850 x 2.480
Unit Weight (lbs.)
6.75
Assembly Required
Yes
Distance from Wall (in.)
2.48
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.