Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DDR1327S

Full Motion Desk Mount for 13" to 27" Monitors - clamp and grommet

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desk Clamp; Grommet
Degrees of Motion
-40/+90 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
20
Min/Max Arm Extension (in.)
19.68
Number of Displays
1
Unit Dimensions (hwd / in.)
20.070 x 6.300 x 23.700
Unit Weight (lbs.)
11.55
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DDR1327SE

Single-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-45/+45 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
 
Number of Displays
1
Unit Dimensions (hwd / in.)
18.300 x 17.100 x 12.400
Unit Weight (lbs.)
5.50
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DDR1327SFC

Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desk Clamp
Degrees of Motion
-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
 
Number of Displays
1
Unit Dimensions (hwd / in.)
14.370 x 6.290 x 16.930
Unit Weight (lbs.)
5.94
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWM1327SP

Swivel/Tilt Wall Mount with Screen Adjustment for 13" to 27" TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black; Silver
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; 180 Swivel; -2/+2 Level Adjustment
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
33
Min/Max Arm Extension (in.)
2.16 min to 22.85 max
Number of Displays
1
Unit Dimensions (hwd / in.)
7.480 x 5.200 x 22.830
Unit Weight (lbs.)
8.64
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.