Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DDR1032SE

Single Monitor Mount Stand for 10" to 32" Flat-Screen Displays

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
10
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
36
Number of Displays
1
Unit Dimensions (hwd / in.)
15.160 x 16.770 x 10.100
Unit Weight (lbs.)
5.50
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
 
DDR1327S

Full Motion Desk Mount for 13" to 27" Monitors - clamp and grommet

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desk Clamp; Grommet
Degrees of Motion
-40/+90 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
20
Number of Displays
1
Unit Dimensions (hwd / in.)
20.070 x 6.300 x 23.700
Unit Weight (lbs.)
11.55
Assembly Required
Yes
Min/Max Arm Extension (in.)
19.68
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
DDR1327SE

Single-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-45/+45 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
Number of Displays
1
Unit Dimensions (hwd / in.)
18.300 x 17.100 x 12.400
Unit Weight (lbs.)
5.50
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
DDR1327SFC

Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desk Clamp
Degrees of Motion
-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
Number of Displays
1
Unit Dimensions (hwd / in.)
14.370 x 6.290 x 16.930
Unit Weight (lbs.)
5.94
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.