Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DWFPSC4570M

Heavy-Duty Fixed Security TV Wall Mount for 45-70" TVs & Monitors - Flat Screen, Portrait Mode

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
200x200; 200x400; 300x300; 300x400; 400x300; 400x400; 400x600
Motion
Fixed
Mounting Location
Wall
Distance from Wall (in.)
2.3
Minimum Screen Size (in.)
45
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
110
Number of Displays
1
Unit Dimensions (hwd / in.)
20.500 x 26.800 x 2.300
Unit Weight (lbs.)
9.9
Assembly Required
Yes
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWM3270XOUT

Outdoor Full-Motion TV Wall Mount with Fully Articulating Arm for 32” to 80” Flat-Screen Displays

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
200x200; 300x200; 300x300; 400x200; 400x300; 400x400
Motion
Full
Mounting Location
Wall
 
Minimum Screen Size (in.)
32
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
110
Number of Displays
1
Unit Dimensions (hwd / in.)
18.900 x 16.900 x 8.600
Unit Weight (lbs.)
8.4
Assembly Required
Yes
Degrees of Motion
-20/+10 Tilt; 180 Swivel; -3/+3 Level Adjustment
Min/Max Arm Extension (in.)
4.57 min to 20.63 max
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
 
Outdoor Use
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWM3770PLX

Portrait/Landscape Rotatable Fixed Flat-Screen Wall Mount for 37" to 70" TVs and Monitors

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Motion
Full
Mounting Location
Wall
Distance from Wall (in.)
1.81
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
110
Number of Displays
1
Unit Dimensions (hwd / in.)
17.300 x 25.280 x 1.800
Unit Weight (lbs.)
9.75
Assembly Required
Yes
Degrees of Motion
90 Rotate
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWM3780XOUT

Outdoor Full-Motion TV Wall Mount with Fully Articulating Arm for 37” to 80” Flat-Screen Displays

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
200x200; 300x200; 400x200; 400x300; 400x400; 600x400
Motion
Full
Mounting Location
Wall
 
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
80
Maximum Weight Capacity (lbs.)
110
Number of Displays
1
Unit Dimensions (hwd / in.)
20.100 x 26.000 x 16.900
Unit Weight (lbs.)
15.4
Assembly Required
Yes
Degrees of Motion
-20/+10 Tilt; 180 Swivel; -3/+3 Level Adjustment
Min/Max Arm Extension (in.)
2.5 min to 20.1 max
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
 
Outdoor Use
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.