Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


DWT2655XE

Tilt Wall Mount for 26" to 55" TVs and Monitors, -10° to 0° Tilt

More Info
Check Prices
Monitor/HDTV
Black
-10/+0 Tilt
Steel
55
165
 
26
Tilt
Wall
1
7.99 x 18.27 x 1.48
6.16
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
1.77
Yes
No
No
RoHS3, REACH
5-year limited warranty
DWF2655X

Fixed Wall Mount for 26" to 55" TVs and Monitors

More Info
Check Prices
Monitor/HDTV
Black
Fixed
Steel
55
165
N/A
26
Fixed
Wall
1
9.06 x 18.27 x 1.18
4.51
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
 
Yes
No
No
RoHS3, REACH
5-year limited warranty
DWT2655XP

Tilt Wall Mount for 26" to 55" TVs and Monitors, -10° to +10° Tilt

More Info
Check Prices
Monitor/HDTV
Black
-10/+10 Tilt
Steel
55
165
N/A
26
Tilt
Wall
1
5.91 x 18.11 x 2.48
6.78
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
 
Yes
No
No
RoHS3, REACH
5-year limited warranty
DWT3270X

Tilt Wall Mount for 32" to 70" TVs and Monitors

More Info
Check Prices
Monitor/HDTV
Black
-10/+0 Tilt
Steel
70
165
 
32
Tilt
Wall
1
7.99 x 26.14 x 1.88
5.94
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
1.77
Yes
No
No
RoHS3, REACH
5-year limited warranty
DWT3780XUL

Heavy-Duty Tilt Wall Mount for 37" to 80" TVs and Monitors, Flat or Curved Screens, UL Certified

More Info
Check Prices
Monitor/HDTV
Black
-10/+0 Tilt
Steel
80
165
 
37
Tilt
Wall
1
33.46 x 1.81 x 7.99
7.9
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
1.81
Yes
No
No
RoHS3, REACH
5-year limited warranty
DWM3770X

Swivel/Tilt Wall Mount for 37" to 70" TVs and Monitors

More Info
Check Prices
Monitor/HDTV
Black
-15/+15 Tilt; 120 Swivel; -3/+3 Level Adjustment
Steel
70
165
4.57 min to 20.63 max
37
Full
Wall
1
17.32 x 23.62 x 20.62
17.38
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
 
Yes
No
No
RoHS3, REACH
5-year limited warranty
DWF3270X

Fixed Wall Mount for 32" to 70" TVs and Monitors

More Info
Check Prices
Monitor/HDTV
Black
Fixed
Steel
70
165
N/A
32
Fixed
Wall
1
17.13 x 26.14 x 1.18
5.19
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
1.5
Yes
No
No
RoHS3, REACH
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.