Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DWF2655X

Fixed Wall Mount for 26" to 55" TVs and Monitors

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
Motion
Fixed
Mounting Location
Wall
Degrees of Motion
Fixed
Minimum Screen Size (in.)
26
Maximum Screen Size (in.)
55
Maximum Weight Capacity (lbs.)
165
Number of Displays
1
Unit Dimensions (hwd / in.)
17.130 x 18.260 x 1.180
Unit Weight (lbs.)
4.51
 
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
 
DWF3270X

Fixed Wall Mount for 32" to 70" TVs and Monitors

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Motion
Fixed
Mounting Location
Wall
Degrees of Motion
Fixed
Minimum Screen Size (in.)
32
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
165
Number of Displays
1
Unit Dimensions (hwd / in.)
17.130 x 26.140 x 1.180
Unit Weight (lbs.)
5.19
Distance from Wall (in.)
1.5
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
DWM3770X

Swivel/Tilt Wall Mount for 37" to 70" TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Motion
Full
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; 120 Swivel; -3/+3 Level Adjustment
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
165
Number of Displays
1
Unit Dimensions (hwd / in.)
17.320 x 23.620 x 20.620
Unit Weight (lbs.)
17.38
 
Min/Max Arm Extension (in.)
4.57 min to 20.63 max
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Antimicrobial
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
DWT2655XE

Tilt Wall Mount for 26" to 55" TVs and Monitors, -10° to 0° Tilt

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
Motion
Tilt
Mounting Location
Wall
Degrees of Motion
-10/+0 Tilt
Minimum Screen Size (in.)
26
Maximum Screen Size (in.)
55
Maximum Weight Capacity (lbs.)
165
Number of Displays
1
Unit Dimensions (hwd / in.)
17.320 x 18.270 x 1.800
Unit Weight (lbs.)
6.16
Distance from Wall (in.)
1.77
 
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Antimicrobial
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.