Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


DWTSC3780MUL

Heavy-Duty Tilt Security Wall Mount for 37" to 80" TVs and Monitors, Flat or Curved Screens, UL Certified

More Info
Check Prices
Monitor/HDTV
Black
300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x200; 600x300; 600x400
-10/+5 Tilt
Steel
80
200
 
37
Tilt
Wall
1
30.9 x 16.5 x .9
5.20
 
Yes
No
Yes
RoHS3, REACH
UL 2442
5-year limited warranty
DWT4585X

Tilt Wall Mount for 45" to 85" TVs and Monitors

More Info
Check Prices
Monitor/HDTV
Black
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
-10/+10 Tilt
Steel
85
200
 
45
Tilt
Wall
1
17.32 x 33.85 x 2.48
6.75
2.48
Yes
No
No
RoHS3, REACH
 
5-year limited warranty
DWT3770X

Tilt Wall Mount for 37" to 70" TVs and Monitors

More Info
Check Prices
Monitor/HDTV
Black
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
-10/+0 Tilt
Steel
70
200
 
37
Tilt
Wall
1
17.32 x 34.02 x 1.88
7.26
1.77
Yes
No
No
RoHS3, REACH
 
5-year limited warranty
DWFSC3780MUL

Heavy-Duty Fixed Security TV Wall Mount for 37-80" Televisions & Monitors - Flat/Curved, UL Certified

More Info
Check Prices
Monitor/HDTV
Black
300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Fixed
Steel
80
200
 
37
Fixed
Wall
1
30.9 x 16.5 x .9
5.20
 
Yes
No
Yes
RoHS3, REACH
UL 2442
5-year limited warranty
DWMSC3780MUL

Heavy-Duty Full-Motion Security TV Wall Mount for 37" to 80", Flat or Curved, UL Certified

More Info
Check Prices
Monitor/HDTV
Black
300x200; 300x300; 300x400; 300x500; 300x600; 300x700; 300x800; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400; 700x300; 700x400; 800x300; 800x400
-10/+5 Tilt; 90 Swivel
Steel
80
200
 
37
Full
Wall
1
21.6 x 38.8 x 17.3
22
 
Yes
No
Yes
RoHS3, REACH
UL 2442
5-year limited warranty
DWF4585X

Fixed Wall Mount for 45" to 85" TVs and Monitors

More Info
Check Prices
Monitor/HDTV
Black
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
Fixed
Steel
85
200
N/A
45
Fixed
Wall
1
17.32 x 33.4 x 1.42
5.70
 
Yes
No
No
RoHS3, REACH
 
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.