Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


9PXPPDM1

Eaton 9PX PowerPass Distribution Module for 5kVA to 6kVA 9PX UPS Systems, L6-30P Input, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
INPUT
Input Phase
Single-Phase
UPS Input Connection Type
L6-30P
UPS Input Cord Length (ft.)
6
Plug Type
L6-30P
OUTPUT
Individually Controllable Load Banks
No
 
BATTERY
Expandable Runtime
No
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); cUL Listed
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
9PXPPDM2

Eaton 9PX PowerPass Distribution Module for 5kVA to 6kVA 9PX UPS Systems, Hardwire Input, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
INPUT
Input Phase
Single-Phase
UPS Input Connection Type
Hardwire
 
Plug Type
Hard-wire
OUTPUT
Individually Controllable Load Banks
No
 
BATTERY
Expandable Runtime
No
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico)
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
9PXTFMR11

Eaton 9PX 10kVA 120V Stepdown Transformer - 8 NEMA 5-20R, 2 L14-30R Outlets, 50/60 Hz, Hardwire Input, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Input Phase
Single-Phase
UPS Input Connection Type
Hardwire
 
Plug Type
Hard-wire
OUTPUT
Individually Controllable Load Banks
No
 
BATTERY
Expandable Runtime
No
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Unit Dimensions (hwd / in.)
23.430 x 12.720 x 38.460
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico)
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)

  • 2 YEAR UPGRADE: WUN72XXX-11000UC
  • On-site expedited parts and labor coverage for first 2 years
  • Parts, electronics and UPS batteries coverage
  • Eaton on-site labor coverage
  • 24x7 coverage, next day response
  • Next day shipping
  • Technical support

3 YEAR FLEX PLAN: FLN73XXX-11000UC

  • On-site parts and labor coverage for years 3 to 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day repsonse
  • Next day shipping
  • Technical support
9PXTFMR5

Eaton 9PX 5kVA 120V Stepdown Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Input Phase
Single-Phase
UPS Input Connection Type
L6-30P
UPS Input Cord Length (ft.)
3
Plug Type
L6-30P
OUTPUT
Individually Controllable Load Banks
No
Output Receptacles
(18) 5-20R
BATTERY
Expandable Runtime
No
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico)
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.